Quickly and easily build AMI models for PCIe for both transmitters (Tx) and receivers (Rx) using the PCIe AMI Model Builder tool within Advanced Design System (ADS).

Highlights

The W3082E PCIe AMI Model Builder includes:

  • Build AMI models for PCIe for both transmitters (Tx) and receivers (Rx)
  • Quick and easy to build, and consume the models
  • Wizard driven model generation workflow
  • Spec based PCIe Gen 5 and 6 AMI models available

PCIe AMI Model Builder is a wizard driven model generation workflow enabling you to build PCIe AMI models for both transmitters (Tx) and receivers (Rx). The AMI model generated includes key model parameters such as: 

  • CTLE
  • AGC
  • Compression
  • DFE
  • Clock Data Recovery (CDR)

PCIe AMI Model Builder produces 4 model files including:

  • .ami
  • .dll or .so
  • .ibs
  • .conf (stores and loads model parameters designed)

Specification based PCIe Gen5 and 6 AMI models available with this license (within Advanced Design System (ADS) only). Requires a separate license to use this feature (W3082E).

Extend the Capabilities of Your Product

Want help or have questions?