Designed for use with the U3606A DMM and DC power supply; includes leads, alligator clips, mini grabbers, and more.

HIGHLIGHTS

The Keysight U8202A electronic test lead kit is designed for use with Keysight U3606A digital multimeter | DC power supply. The set includes test probe leads, alligator clips, mini grabbers and fine-tipped test probes.

Ratings:

  • Test leads                       CAT III 1,000 V, 15 A
  • Test probes                     CAT II 1,000 V, 15 A
  • Alligator clips                  CAT III 1,000 V, 10 A
  • Mini grabber                   CAT II 300 V, 3 A
  • Fine-tipped test probe    CAT II 300 V, 3 A

Extend the Capabilities of Your Product

Want help or have questions?