What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U7106F Multiport Electromechanical Coaxial Switch
Keysight 67 GHz, SP6T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
Starting from
Highlights
- SP6T configuration, magnetic latching, terminated ports
- Opto-electronic indicator and current interrupts
- Superior isolation and VSWR
- TTL/5V CMOS compatible (optional)
The Keysight U7106F, DC to 67 GHz, SP6T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and with the number of RF ports up to 6-ports, it can cut the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The Keysight U7106F terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch ensuring RF performance are met.
Interested in a U7106F?
Featured Resources
Want help or have questions?