What are you looking for?
U4209A Probe/Cable, 61-Pin ZIF, Right Wing
Connect the right wing of a W4640A Series DDR4 BGA interposer directly into U4164A logic analyzer
Starting from
HIGHLIGHTS
• 61-pin ZIF
• From right wing
• No RC
• 160-pin direct connect
The U4209A probe/cable has a 61-pin ZIF probe connector on one end of the cable and two 160-pin connectors that connect into the front panel of a U4164A logic analyzer module on the other end of the cable. The U4208=9A is designed to connect from the right wing of a W4640A Series DDR4 BGA interposer directly into the U4164A logic analyzer. The U4164A logic analyzer will be in normal state mode for the address and command signal capture and in quad sample state mode for the data signal capture. Default configurations for the W4640A Series DDR4 BGA interposers and U4208A/09A probe/cables are included at no charge in the standard download package of the B4661A memory analysis software.
Interested in a U4209A?
Featured Resources for U4209A Probe/Cable, 61-Pin ZIF, from Right Wing, No RC, 160-pin Direct Connect
Want help or have questions?