What are you looking for?
S95111B Active Hot Parameters for M98xxA PXIe VNA
S95111B active hot parameters are available on M98xxA PXIe vector network analyzers and provide a more accurate method to test hot S-parameters, gain, and output power than traditional methods by utilizing X-parameter technologies. Restricted to 50 GHz.
Starting from
S95111B active hot parameters are available on M98xxA PXIe vector network analyzers and provide a more accurate method to test hot S-parameters, gain, and output power than traditional methods by utilizing X-parameter technologies. Restricted to 50 GHz.
Highlights
- Removes active device and system interaction and precisely calculates the active parameters and output power into a 50 ohm environment.
- Removes system-to-system correlation problems for improved accuracy.
- Uses X-parameters* technology for generalized nonlinear performance characterization.
- Provides various traces for detailed analysis of:
o hot S11/12/21/22, hot gain, hot match
o input/output power
o coefficient (output, direct reflection, image reflection)
o gamma-optimum, optimal load match, and maximum delivered power
The Keysight S95111B active hot parameters software application for M98xxA PXIe vector network analyzer provides a more accurate method to test hot S-parameters, gain, and output power than traditional methods by utilizing X-parameters technology. It removes the active device and system interaction to precisely calculate the active parameters and output power into a nominal 50 ohm environment. The advanced theory removes system-to-system correlation problems. It also provides coefficients of equation to calculate linear and non-linear device performance of gamma-opt (optimum), optimal load match, and maximum delivered power to optimum load. The S95111B software application operates up to 50 GHz and delivers a total of 14 traces (parameters) with various sweep types, such as frequency sweep, power sweep, or two-dimensional frequency and power sweep.
The S95111B software application requires multi-module configurations using S95551B software.
Learn more about Keysight Network Analyzer Software.
*X-parameters is a trademark and registered trademark of Keysight Technologies in the US, EU, JP, and elsewhere. The X-parameters format and underlying equations are open and documented. For more information, visit http://www.Keysight.com/find/eesof-x-parameters-info.
Extend the Capabilities of Your Product
Want help or have questions?