Highlights

Keysight’s S8812A mmWave Device Real Networks Performance Toolset enables you to test devices against real infrastructure. With the S8812A toolset, you can verify the performance of devices with real base stations, connected to a commercial network, with end-user services. The toolset includes the Device Troubleshooting solution for result analysis.

The S8812A toolset provides:

  • PROPSIM 5G channel emulator (PROPSIM FS16 or PROPSIM F64) and the Standard Tool channel emulation software application
  • Keysight's mmWave access instruments M1740A, E7770A, and an Over-The-Air multi-probe anechoic chamber for gNBs and mobile devices
  • Ready-to-run test scenarios to test mobile phones, wireless modems, or tablets with a mmWave base station

The toolset is extendable to:

  • Device test automation control and result logging for 24/7 testing
  • Ready-to-run data throughput test cases for testing mobile phones, wireless modems, or tablets with a mmWave base station
  • Channel Studio GCM Tool software for creating custom geometric channel models for mmWave and sub 7GHz

Nemo 5G Device Analytics

Nemo 5G Device Analytics is an in-depth troubleshooting, bench marking, and analytics software for 5G chipset and device testing in labs.

5G Device Analytics Software

Want help or have questions?