Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
R422C Waveguide Detector, 26.5 to 40 GHz
Combines the best characteristics of point-contact and low barrier Schottky to provide exceptional performance
Starting from
HIGHLIGHTS
Superior RF Performance
- Frequency response: ±0.6 dB
- Maximum SWR: 1.78
- Low-level sensitivity: > 0.42 mV/uW
Power and Impedance
- Maximum input power (average): 100 mW
- Video impedance: 1.5 kilo-ohm
- RF bypass capacitance: 10 pF
Compatibility
- Waveguide designator: EIA WR-28 MIL-W-85/3-008
- Flange designator: UG-599/U MIL-F-3922/54-003
- Output connector: BNC female
The Keysight R422C is an 26.5 to 40 GHz GaAs planar-doped barrier diode detector. This waveguide detector has negative output polarity.
Interested in a R422C?
Featured Resources
Want help or have questions?