Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5520C Adapter, 1.85 mm (m) to 1.85 mm (f), DC to 67 GHz
-
no image available
Offers a simple way of measuring coaxial devices at higher frequencies and a low insertion loss of 0.05 dB
Starting from
Offers a simple way of measuring coaxial devices at higher frequencies and a low insertion loss of 0.05 dB
HIGHLIGHTS
Superior RF Performance
- Insertion loss: 0.05 dB.
- Return loss: 20 dB.
- Maximum CW power: 10 W
- Repeatability: -35 dB (1.0 mm); -40 dB (1.85 mm)
The Keysight N5520C precision 1.85 millimeter coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms impedance and a frequency range from dc to 67 GHz.
Extend the Capabilities of Your Product
Want help or have questions?