What are you looking for?
N5241B PNA-X Microwave Network Analyzer, 900 Hz / 10 MHz to 13.5 GHz
10 MHz to 13.5 GHz, 2 and 4 ports, one or two sources.
Starting from
10 MHz to 13.5 GHz, 2 and 4 ports, one or two sources.
Already own a Performance Network Analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 50% toward a new PNA X, PNA, or PNA L network analyzer.
HIGHLIGHTS
Reach for Unrivaled Excellence
More than just a vector network analyzer, the PNA-X is the world’s most integrated and flexible microwave test engine for measuring active devices such as amplifiers, mixers, and frequency converters. The hardware includes two internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators and generators, and a set of switches and RF access points. These hardware features provide a powerful core for a broad range of linear and nonlinear measurements, all with a single set of connections to your device under test.
- Simplify your test system by replacing an entire rack of equipment with one PNA-X network analyzer.
- Reduce test time with the widest range of single-connection measurement applications.
- Accurately test linear and nonlinear device characterization using advanced error correction.
- Choose from the industry's widest range of measurement applications for speed, accuracy, and ease of use in advanced RF test.
- Accelerate insight into component behavior using a multitouch display and intuitive user interface.
Extend the Capabilities of Your Product
Want help or have questions?