Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1424C Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes)
Accurately measure high resistance up to 10 PΩ with triaxial input terminal configuration
Starting from
Highlights
- Electrodes (diameter: 26/50/76mm) can satisfy various insulation measurement standards such as ASTM D-257
- Triaxial input terminal configuration minimizes the influences due to external noise and as a result, high resistance up to 10 POhm can be measured accurately
- A built-in interlock circuit enables safe high voltage measurements
The N1424C is designed to operate specifically with the B2985B/87B
Electrometer/High Resistance Meter. It is used to measure surface or volume resistance/resistivity of insulation materials. The N1413A High Resistance Meter Fixture Adapter is required to connect the N1424C to the B2985B/87B.
Learn more about Keysight B2980B Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
Interested in a N1424C?
Featured Resources for N1424C Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes)
Want help or have questions?