What are you looking for?
N1095BSCA Optical TX Test Software For IEEE 802.3bs/cd/cu (50/100/200/400 Gb/s)
Characterize IEEE 50/100/200/400 Gb/s Optical TX Designs (per IEEE 802.3bs/cd/cu) using N109X DCA-M Oscilloscopes.
Starting from
Highlights
Comprehensive Measurement And Debug Solution
- Characterizes 200/400 Gb/s Optical TX designs defined by IEEE 802.3bs
- Characterizes 50/100/200 Gb/s Optical TX designs defined by IEEE 802.3cd
- Characterizes 100/400 Gb/s Optical TX designs defined by IEEE 802.3cu
- Key measurements include TDECQ, Optical Modulation Amplitude (Outer OMA), and Extinction Ratio (Outer ER)
Flexible And Extensible
- Run from a PC connected to an N109x DCA-M via USB
- Automatic HTML report generation
- Test all or selected parameters to compliance limits or custom limits
Compatibility
- N1092X DCA-M Oscilloscope
- N1077A Clock Recovery (Single-mode and Multimode)
- N1078A Clock Recovery (Single-mode only)
The Keysight N1095BSCA Optical TX test application can be used with the N1092 DCA-M Series oscilloscopes to quickly and accurately perform optical TX PAM4 measurements according to:
IEEE 802.3bs 200 Gb/s and 400 Gb/s Optical TX (Sections 121, 122, 123, 124)
- 200GBASE-LR4
- 200GBASE-FR4
- 200GBASE-DR4
- 400GBASE-LR8
- 400GBASE-FR8
- 400GBASE-DR4
- 400GBASE-SR16
IEEE 802.3cd 50 Gb/s, 100 Gb/s, and 200 Gb/s Optical TX (Sections 138, 139, 140)
- 50GBASE-SR
- 50GBASE-FR
- 50GBASE-LR
- 100GBASE-SR2
- 100GBASE-DR
- 200GBASE-SR4
- IEEE 802.3cu 100 Gb/s, 400Gb/s Optical TX (section 140, 151)
- 100GBASE-FR1
- 100GBASE-LR1
- 400GBASE-FR4
- 4000GBASE-LR4-6
The N1095BSCA Is An Easy-To-Use Optical TX Test Application That:
- Saves time in understanding details of standards
- Reduces the time it takes to characterize your optical PAM4 design
- Helps debug your device using custom configurations
- Allows you to quickly generate HTML reports that summarize the performance of your device
Key Measurements Include:
- Transmitter and Dispersion Eye Closure (TDECQ)
- Outer Optical Modulation Amplitude (Outer OMA)
- Outer Extinction Ratio (Outer ER)
- Transmitter Over/undershoot, Transmitter Power Excursion
- Average Optical Launch Power
- Signaling Rate
- Launch Power in OMAouter minus TDECQ
- Transmitter Transition Time
- Relative Intensity Noise (RINxx OMA) – FYI only
For a comprehensive and up-to-date list of specific tests covered by the application, download and install the N1095BSCA.exe onto a PC (click the Trials and Licenses tab), and run the application in “Demo Mode”. No license (or hardware) is required to run the software application in “Demo Mode”.
Free Trials
N1095BSCA Optical TX Test Software and 30-Day Trial License
Keysight N1095BSCA Optical TX Test SW for IEEE 802.3bs/cd/cu (50/100/200/400 Gb/s) for N1092 DCA-M oscilloscopes.
Extend The Capabilities For Your Optical TX Test SW For IEEE 802.3bs/cd/cu (50/100/200/400 Gb/s)
Featured Resources
Want help or have questions?