Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1046A 75/85/100 GHz, 1/2/4 Port, Electrical Remote Sampling Head Module
Engineered for uncompromised performance to 100 GHz and beyond
Starting from
Already own a sampling oscilloscope?
Trade-in your current sampling oscilloscope or a competitor's model and get credit up to 68% towards a new one
Highlights
Characterize Your Highest-Performance Designs for 56 Gbaud and Beyond
The N1046A remote sampling heads are modules for your N1000A DCA-X mainframe. Like all of Keysight's DCA modules, the N1046A provides a wide range of configurations and performance options to interchange the bandwidth, channel count, and features of your oscilloscope solution.
- 75, 85, or >100 GHz maximum bandwidth available (upgradeable)
- 1, 2, or 4 channels per module (user-selectable option)
- High bandwidth and low-noise samplers, ideal for analyzing 224 Gb/s high-speed signals
- Electrical inputs: 1 mm female (1.0 female to 1.85 female adapters included), sample rate 250 kSa/s
Characterize Your Highest-Performance Designs
The N1046A DCA-X module offers you unprecedented performance in a configurable platform.
- highest-bandwidth equivalent time sampling oscilloscope
- smallest oscilloscope remote heads, enabling direct or near-direct connection from the instrument to your DUT to maximize signal integrity
- configure to meet your specific needs from 1 to 16 channels with bandwidths of 75 GHz, 85 GHz, or > 100 GHz
- bandwidth upgradeable so you can buy what you need today and upgrade to more performance as you need it
Key Specifications
Max Memory Depth
n/a
Max Sample Rate
250 kHz
Type
Equivalent-Time
Max Memory Depth
Max Sample Rate
Type
n/a
250 kHz
Equivalent-Time
View More
Applications:
DCA-X Electrical Module
Bandwidth Options:
>100 GHz
Electrical Channels:
4
Form Factor:
Module
Input Type:
1.0 mm
Instrument Type:
Equivalent-Time
Max. Bandwidth:
100 GHz
Max Memory Depth:
n/a
Max Sample Rate:
250 kHz
Maximum Bandwidth:
100 GHz
Module Type:
Electrical
Number of Channels:
1 electrical
2 electrical
4 electrical
Operating System:
Windows 10
Optical Channels:
0
Supported Filter Range:
22.5 GHz to 130 GHz
Type:
Equivalent-Time
Interested in a N1046A?
Extend the Capabilities For Your N1046A Remote Sampling Heads
Featured Resources For N1046A Remote Sampling Heads
Want help or have questions?