Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MX0105A InfiniiMax Differential SMA Probe Head, 21 GHz
The MX0105A is a differential SMA probe head that provides 21 GHz of bandwidth and allows you to connect two SMA cables to make differential measurements on an oscilloscope channel.
Starting from
Highlights
- 21 GHz bandwidth -- when used with InfiniiMax MX0025A probe amp
- Connect to SMA fixtured differential pairs
- Frees additional oscilloscope channels by using a single channel to measure differential signals
- Includes semi-rigid coax to change span between SMA connectors
- Allows for termination to a common DC voltage (± 4 V) rather than a ground
- Max input voltage =2.28 Vrms (Vin-Vcm_term)
- Infiniium Software version 11.60 or above is required for 21 GHz operation
The MX0105A is a differential SMA probe head that provides 21 GHz of bandwidth and allows you to connect two SMA cables to make differential measurements on an oscilloscope channel. The SMA head allows for termination to a common DC voltage (± 4 V) rather than a ground that would be required for signal standards such as HDMI and MIPI M-PHY. The termination voltage is applied externally using the supplied cable and a DC power supply.
Interested in a MX0105A?
Featured Resources for MX0105A InfiniiMax Differential SMA Probe Head, 21 GHz
Want help or have questions?