HIGHLIGHTS

  • Exceptional 0.03 dB insertion loss repeatability per section for the entire 5 million cycles ensures accuracy and reduces calibration intervals
  • Excellent attenuation accuracy and flatness ensures precise measurements
  • Multi-channel attenuation path up to 5-channels enables multi-DUT measurements at one time
  • LAN and GPIB interface with soft front panel provide easy connectivity, programming flexibility, and control

An integrated attenuation solution for wireless communications, aerospace defense, and electronic components industries

The J7205B is a multi-channel (5-channels) attenuation solution for signal attenuation and conditioning of up to 5 devices under test (DUT). Operating frequency from DC to 18 GHz, with 121 dB, 1 dB steps. Exceptional 0.03 dB insertion loss repeatability per section for the entire 5 million cycles and excellent attenuation accuracy and flatness, the J7205B reduces the cost of ownership and provides the best measurement accuracy.

Designed for a standard full rack, 2-unit-high form factor, the J7205B allows flexibility in control, operation, and remote triggering through LAN, GPIB with multiple programming language supportabilities.

Typical applications

The J7205B is ideal for design validation and manufacturing of multi-channel multi-technology wireless components and devices in the receiver sensitivity test.

J7205B Multi-Channel Attenuation Control Unit

Interested in a J7205B?

Want help or have questions?