What are you looking for?
D9010BJCC 100GBASE-CR4 Compliance Test Application Software
The Keysight D9010BJCC 100GBASE-CR4 compliance test application provides a fast and effortless way to test, debug and characterize your 100GBASE-CR4 designs. The tests performed by the D9010BJCC software are based on the IEEE 802.3bj specification.
Starting from
HIGHLIGHTS
Comprehensive measurement and debug solution
- Provides rapid and automated testing of 100 Gb/s over four lanes on Ethernet network devices
- Automates compliance test coverage for tests in the IEEE P802.3bj Clause 92 transmitter electrical specification
- Optional Ethernet compliance testing is supported using the Keysight switch matrix hardware
Flexible and extensible
- Operates on the Keysight Z-Series and UXR real-time oscilloscopes
- Automatic HTML report generation
- Test all or selected parameters to compliance limits or custom limits
Compatibility
- Z-Series and UXR real-time oscilloscopes
The D9010BJCC 100GBASE-CR4 compliance test application software for Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your 100 Gb/s backplane Ethernet designs. The Ethernet compliance software lets you automatically execute Ethernet physical-layer (PHY) electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.
The Keysight D9010BJCC 100GBASE-CR4 compliance test application software for Infiniium Series oscilloscopes performs a wide range of electrical tests to meet the IEEE P802.3bj Clause 92 electrical specifications.
The D9010BJCC 100GBASE-CR4 compliance test application software runs on Z-Series and UXR oscilloscopes.
Performing these tests gives you confidence in your design. The D9010BJCC 100GBASE-CR4 compliance test application software helps you execute a wide subset of the compliance tests using an oscilloscope, spectrum analyzer and vector network analyzer. The test application offers a user-friendly setup wizard and a comprehensive report that includes margin analysis.
Free Trials
D9010BJCC 100GBASE-CR4 Ethernet Compliance Application Software and 30-Day Trial License
Keysight D9010BJCC 100GBASE-CR4 Ethernet Electrical compliance application software for Infiniium Z-Series and UXR-Series oscilloscopes.
Interested in a D9010BJCC?
Extend the Capabilities for Your 100GBASE-CR4 Compliance Test Application Software
Featured Resources for D9010BJCC 100GBASE-CR4 Compliance Test Application Software
Want help or have questions?