Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
87303C Hybrid Power Divider, 1 GHz to 26.5 GHz
Use for power splitting applications that require minimal insertion loss and high isolation between ports
Starting from
HIGHLIGHTS
- Frequency range: 1 GHz to 26.5 GHz
- Maximum SWR: 1.45 1 GHz to 18 GHz, 1.60 18 GHz to 26.5 GHz
- Insertion loss: 1.2 dB 1 GHz to 18 GHz, 1.6 dB 18 GHz to 26.5 GHz (insertion loss is in addition to 3 dB coupling loss)
- Isolation: 19 dB 1 GHz to 18 GHz, 21 dB 18 GHz to 26.5 GHz
- Maximum amplitude tracking: 0.3 dB 0.5 GHz to 18 GHz, 0.5 dB 18 GHz to 26.5 GHz
- Maximum phase tracking: 6 deg 0.5 GHz to 18 GHz, 10 deg 18 GHz to 26.5 GHz
- Maximum amplitude tracking: 0.3 dB 0.5 GHz to 18 GHz, 0.5 dB 18 GHz to 26.5 GHz
- Maximum phase tracking: 6 deg 0.5 GHz to 18 GHz, 10 deg 18 GHz to 26.5 GHz
The Keysight 87303C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.
Interested in a 87303C?
Featured Resources for 87303C Hybrid Power Divider, 1 GHz to 26.5 GHz
Want help or have questions?