What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8491B Coaxial Fixed Attenuator, DC to 18 GHz
Provides precision attenuation, flat frequency response, and low SWR over a broad frequency range
Starting from
Highlights
The Keysight 8491B coaxial fixed attenuator provides precise attenuation, flat frequency response, and low SWR over broad frequency ranges. The attenuator is available in nominal attenuations of 3 dB and 6 dB, as well as 10 dB increments from 10 dB to 60 dB. It has type-N connectors with a maximum frequency of 18 GHz. This swept-frequency tested attenuator ensures specification compliance at all frequencies. A nameplate chart attached to each unit lists calibration points.
Superior RF Performance
- Frequency Range: DC to 18 GHz
- Maximum SWR: 1.2 to 8 GHz, 1.3 to 12.4 GHz, 1.5 to 18 GHz
Power Handling
- Maximum Input Power: 2 W (average), 100 W (peak)
Features
- Connector: Type-N male, female
Interested in a 8491B?
Featured Resources
Want help or have questions?