What are you looking for?
5519A HeNe Laser with Built-in Receiver and Power Supply
Used primarily in machine tool calibrator systems where the velocity of motion is slower
Starting from
The Keysight 5519A is used primarily in machine tool calibrator systems where the velocity of motion is slower. The laser head has a receiver built in. Uses AC power input.
HIGHLIGHTS
The Keysight 5519A is a helium-neon (HeNe) laser that offers exceptional stability. The laser is a complete system with a built-in receiver and its own power supply that plugs directly into an AC power outlet.
This laser is a component of the Keysight 5530 Laser Calibration System. It may also be used in other applications where the velocity of motion to be measured is slower than for other applications.
Please contact us for custom requirements.
General
- max velocity with linear optics: 700 mm/s
- reference frequency: 2.4 to 3.0 MHz
- weight: 5.5 kg (12 lb)
- clearance required for cabling: 10.16 cm (4 in) beyond back of unit
Laser Beam
- diameter: 6 mm (0.25 in)
- minimum output power: 180 uW
Electrical Power
- 110 to 120 Vac, 48 to 66 Hz or 400 Hz
- 220 to 240 Vac, 48 to 66 Hz
- warm-up dissipation: 50 W
- operating dissipation: 33 W
Reliability
- mean time between failures greater than 50,000 hours of operation, most reliable lasers
Extend the Capabilities of Your Product
Want help or have questions?