Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11904S Adapter Set, 2.4 mm to 2.92 mm, DC to 40 GHz
Designed to protect the test set port and convert it to a connection that can be mated with the device under test
Starting from
Designed to protect the test set port and convert it to a connection that can be mated with the device under test.
Highlights
The Keysight 11904S adapter set is designed for network analyzer systems with 2.4 mm test ports. They protect the test set port when connecting 2.92 mm devices. These metrology-grade adapters convert the rugged test set port to a connection that can be mated with the device under test. The set contains four 2.4 mm to 2.92 mm adapters.
Type
- 2.4 mm male, 2.92 mm male adapter included
- 2.4 mm male, 2.92 mm female adapter included
- 2.4 mm female, 2.92 mm female adapter included
- 2.4 mm female, 2.92 mm male adapter included
Extend the Capabilities of Your Product
Want help or have questions?