What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
3499A/B Firmware Upgrade Rev. 2.0 (Used by majority of 3499A/B mainframes)
Revision 2.0 Release Notes
- Fully support new modules: N2266A, N2267A, N2268A, N2269A, N2270A, N2280A and N2281A.
- Save the configuration information to flash RAM
- Saved states will not be supported by battery. It means that all saved states will be cleared after power off.
Factory Contact Information:
Alvin Tang (Technical Support and Service Manager):
Tel. +86 10 62351266 ext 6870
Telnet 658 6870
E-mail: [email protected]
Download Instructions Two types of firmware should be upgraded : loader and main firmware.
The new loader:
loader2_0.hex (size: 39,397 bytes)
The new main firmware:
rev2_0.hex (size: 1,432,521 bytes)
Note: Be sure to download both sets of firmware. Be careful when downloading the loader firmware; using the wrong file or selecting the wrong download type by mistake may cause unrecoverable results.
Download Procedure
- In a DOS command line, run fwload.exe with the parameter -full. (eg: w:\>fwload -full <enter>)
- Download the Loader rev 2.0; 1. Select the "Download Type" as "Loader", 2. Select the file to be downloaded: loader2_0.hex, 3. Click the button: download, 4. Click the button: OK
- Download the main firmware rev 2.0; 1. Select the Download Type" as "Main firmware", 2. Select the file to be downloaded: rev2_0.hex, 3. Click the button: download, 4. Click the button: OK
Once completed, check the firmware revision:
- Main firmware version: Check Revision info on front panel: [Menu]/REVISION INFO/[Enter]. "REVISION 2.0" should be shown on display.
- Loader version: Enter "download mode": Power off N3499A/B, press down and hold [Shift]+[Enter] keys, then power on. "DOWNLOADER 2.0" should be shown on display. The previous version should show "DOWNLOAD MOD".
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2004-02-20 | 2.0 | Revision 2.0 Firmware |
Release Date | Version |
---|---|
2004-02-20 | 2.0 |
Version Description |
---|
Revision 2.0 Firmware |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Installs on: Instrument
Prerequisites
- See Above
Supported Instruments
- 3499A B N2266A, N2267A, N2268A, N2269A, N2270A, N2280A and N2281A.
No previous versions available
SHOW MORE