Choose a Platform :

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2014-06-20 2014.06 The WLAN 11ad VTB Add-on provides Verification Test Bench models, examples & documentation for WLAN 11ad transmitter and receiver measurements.
Release Date Version
2014-06-20 2014.06
Version Description
The WLAN 11ad VTB Add-on provides Verification Test Bench models, examples & documentation for WLAN 11ad transmitter and receiver measurements.

ADS 2014.01 WLAN 11ad VTB Add-on - Adds WLAN 11ad Verification Test Bench (VTB) Library to ADS 2014.01.

How to Install

  1. Please refer to the prerequisites section.
  2. Copy the downloaded ADS_2014_01_VTB_WLAN_11ad.zip Design Kit package to the directory you want to install.
  3. In ADS, unzip this Design Kit package to the directory you want to install.
  4. In ADS, add this package into your current workspace, then three component categories will be added (VTB – WLAN_11ad_RxSensitivity, VTB – WLAN_11ad_Tx, VTB – WLAN_11ad_Tx_Source).

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows 8
  • Windows 7

Prerequisites

  • The ADS 2014.01 WLAN 11ad VTB Add-on requires prior installation of Advanced Design System (ADS) 2014.01.
  • The W2385EP license is required.
No previous versions available
SHOW MORE