The above-mentioned is now available to customers on valid software agreement contract. If you have a valid contract, you can use the "Login" link at the upper right on this page to access the privileged information.

Software Release Date: April 2009
AOI System Requirements: SJ50 Series 2, SJ50 Series 3, sj5000 and SJ10/SJ50 with Series 2 segmented lighting upgrade
Operating System: Windows® XP Professional Service Pack 2
Software Requirements: 4.12.01

In our efforts to continually improve your experience, we are releasing the 4.12.05 software update. The Medalist AOI 4.12.05 software update contains a series of changes to the AOI software which improve the performance and stability of your system.

Please note, this is a not a complete software installation. Your AOI system must already have the 4.12.01 software installed prior to installing this patch.

Kindly refer to the Release Note for bug fixes and new features.

Installation Instructions:

  1. Exit out of the SJ-GUI application.
  2. Double click on SJ Series 4.12.05.exe
  3. Restart your PC

Note: Windows ® is a U.S. registered trademark of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2009-04-12 4.12.05 The Medalist AOI 4.12.05 software update contains a series of changes to the AOI software which improve the performance and stability of your system.
Release Date Version
2009-04-12 4.12.05
Version Description
The Medalist AOI 4.12.05 software update contains a series of changes to the AOI software which improve the performance and stability of your system.

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • See Above
No previous versions available
SHOW MORE