General Specifications
Relays : Armature latching relay
Thermal Offset: <3µV
Relay Life (mechanical): 10 8
Maximum Scan Rate: 80 Chan./ sec

Input Characteristics
Maximum Current: 1A
Maximum Voltage: 200V
Maximum Power: 60W or 62.5VA
Initial Closed Channel Resistance: <1 Ohm

DC Isolation(<40°C, 60% RH)
Open Channel, Channel-Channel: >10 10 Ohm
HI-LO:>10 10 Ohm
Channel-Chassis: >10 10 Ohm

AC Isolation
Capacitance (with 1 channel closed):
Open Channel, Channel-Channel: <7pF
HI-LO: <75pF
Channel-Chassis: <150pF
Insertion Loss ( with 50 Ohm termination):
100kHz: <0.10dB
1MHz: <0.20dB
10MHz: <1.50dB
Crosstalk ( with 50 Ohm termination):
100kHz: <-70dB
1MHz: <-50dB
10MHz: <-30dB

Accessories
N2290A Screw Terminal block
N2296A Crimp & insert terminal block
N2297A DIN96 -to-Twin-D50 cable
N2299A DIN96 -to-Quad-D25 cable

Note: All voltage and current is in DC or AC RMS if not specified