What are you looking for?
Save Up to 20% On Component Test
Simplify wideband component characterization
Wideband Component Characterization Bundles
Simplify your wideband active device characterization under complex modulation schemes with the network analyzer and signal generator bundles and save 20% off the bundled price. Access multiple measurements through a single connection and ensure excellent signal-to-noise ratio, regardless of the analysis bandwidth. Simplify your design verification process while ensuring your component's dependability.
Aerospace and Defense Application Bundle
You need to characterize components in your designs for real-world performance. Keysight's signal generation and network analysis solutions enable you to characterize components under complex modulation schemes. Put your device to the test before deployment does.
Application | Modulation Distortion bundle for A&D applications |
VXG-C signal generator | M9484C opt 532, 1EC, and R10 or wider |
PNA-X network analyzer | N5242B-423 or 425 |
Software Option A: modulation distortion application |
S930702B |
Software Option B: signal analysis application |
S930902B |
Software Option B: vector signal analysis application |
89601200C and 89601AYAC |
Software Option B: VSA-Link application |
S93050B or S93051B |
Satellite Application Bundle
There are no service calls in orbit. You need assurance at launch that your devices will perform in space. Keysight’s signal generation and network analysis solutions enable you to characterize your satellite system components with confidence.
Application | Modulation distortion bundle for satellite applications |
VXG-C signal generator | M9484C opt 544 or 554, 1EC, R10 or wider and N7631APPC |
PNA-X network analyzer | N5244B-423 or 425 or N5245B-423 or 425 |
Software Option A: modulation distortion application |
S930704B or S930705B |
Software Option A: signal analysis application | S930904B or S930905B |
Software Option A: vector signal analysis application (VSA) |
89601200C and 89601BHNC |
Software Option A: VSA-Link application | S93050B or S93051B |
Explore every facet of a signal with PathWave Vector Signal Analysis.
- Quantify spectral performance with high-resolution, FFT-based measurements. Analyze time-domain signals using timing features, CCDF, and more.
- Characterize today’s most advanced modulation schemes with rich marker functions and views such as constellation, EVM, and decoded bits.
- Quickly confirm signal problems with the ability to display multiple simultaneous views.
- Capture and review short-lived signal events with multi-domain digital persistence and cumulative-history trace.
Simplify your signal creation with PathWave Signal Generation.
- Create performance-optimized reference signals for the characterization and verification of your devices.
- Enhance component testing with virtually distortion-free test signals.
- Evaluate receiver tolerance by creating calibrated additive signal impairments.
- Accelerate the process with a user interface featuring tree-style navigation and graphical signal configuration.
Eligible Products
Featured Resources
Need help choosing a bundle?