!!!! 6 0 1 990711990 V29e1 ! Device : 8287 ! Function : OCTAL BUS TRANSCEIVER w/ inverted outputs ! revision : B.01.00 ! safeguard : high_out_ttl ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." combinatorial ! warning "Pull-ups are required to test high-impedance outputs." vector cycle 700n receive delay 600n assign VCC to pins 20 assign GND to pins 10 assign A_bus to pins 8,7,6,5,4,3,2,1 assign A8 to pins 8 assign A7 to pins 7 assign A6 to pins 6 assign A5 to pins 5 assign A4 to pins 4 assign A3 to pins 3 assign A2 to pins 2 assign A1 to pins 1 assign OEbar to pins 9 assign T to pins 11 assign B_bus to pins 12,13,14,15,16,17,18,19 assign B8 to pins 12 assign B7 to pins 13 assign B6 to pins 14 assign B5 to pins 15 assign B4 to pins 16 assign B3 to pins 17 assign B2 to pins 18 assign B1 to pins 19 family TTL power VCC, GND inputs OEbar,T bidirectional A_bus,B_bus bidirectional A1,A2,A3,A4,A5,A6,A7,A8 !AT Added for minimum pin test. bidirectional B1,B2,B3,B4,B5,B6,B7,B8 !AT Added for minimum pin test. disable A_bus,B_bus with OEbar to "1" disable A_bus with T to "1" disable B_bus with T to "0" when OEbar is "1" inactive A_bus, B_bus when T is "1" inputs A_bus when T is "0" inputs B_bus when T is "1" outputs B_bus when T is "0" outputs A_bus trace A1 to B1, OEbar, T trace A2 to B2, OEbar, T trace A3 to B3, OEbar, T trace A4 to B4, OEbar, T trace A5 to B5, OEbar, T trace A6 to B6, OEbar, T trace A7 to B7, OEbar, T trace A8 to B8, OEbar, T trace B1 to A1, OEbar, T trace B2 to A2, OEbar, T trace B3 to A3, OEbar, T trace B4 to A4, OEbar, T trace B5 to A5, OEbar, T trace B6 to A6, OEbar, T trace B7 to A7, OEbar, T trace B8 to A8, OEbar, T set load on groups A_bus to pull up set load on groups B_bus to pull up !********************************************************************* !********************************************************************* vector A_11111111 drive A_bus receive B_bus set T to "1" set OEbar to "0" set A_bus to "11111111" set B_bus to "00000000" end vector vector A_00000000 drive A_bus receive B_bus set T to "1" set OEbar to "0" set A_bus to "00000000" set B_bus to "11111111" end vector vector A_10101010 drive A_bus receive B_bus set T to "1" set OEbar to "0" set A_bus to "10101010" set B_bus to "01010101" end vector vector A_01010101 drive A_bus receive B_bus set T to "1" set OEbar to "0" set A_bus to "01010101" set B_bus to "10101010" end vector vector B_11111111 drive B_bus receive A_bus set T to "0" set OEbar to "0" set B_bus to "11111111" set A_bus to "00000000" end vector vector B_00000000 drive B_bus receive A_bus set T to "0" set OEbar to "0" set B_bus to "00000000" set A_bus to "11111111" end vector vector B_10101010 drive B_bus receive A_bus set T to "0" set OEbar to "0" set B_bus to "10101010" set A_bus to "01010101" end vector vector B_01010101 drive B_bus receive A_bus set T to "0" set OEbar to "0" set B_bus to "01010101" set A_bus to "10101010" end vector vector Test_OEbar_AB drive A_bus receive B_bus set T to "1" set OEbar to "1" set A_bus to "11111111" set B_bus to "11111111" end vector vector Test_OEbar_BA drive B_bus receive A_bus set T to "0" set OEbar to "1" set B_bus to "11111111" set A_bus to "11111111" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector A1_1 drive A1 receive B1 set T to "1" set OEbar to "0" set A1 to "1" set B1 to "0" end vector vector A1_0 drive A1 receive B1 set T to "1" set OEbar to "0" set A1 to "0" set B1 to "1" end vector vector A2_1 drive A2 receive B2 set T to "1" set OEbar to "0" set A2 to "1" set B2 to "0" end vector vector A2_0 drive A2 receive B2 set T to "1" set OEbar to "0" set A2 to "0" set B2 to "1" end vector vector A3_1 drive A3 receive B3 set T to "1" set OEbar to "0" set A3 to "1" set B3 to "0" end vector vector A3_0 drive A3 receive B3 set T to "1" set OEbar to "0" set A3 to "0" set B3 to "1" end vector vector A4_1 drive A4 receive B4 set T to "1" set OEbar to "0" set A4 to "1" set B4 to "0" end vector vector A4_0 drive A4 receive B4 set T to "1" set OEbar to "0" set A4 to "0" set B4 to "1" end vector vector A5_1 drive A5 receive B5 set T to "1" set OEbar to "0" set A5 to "1" set B5 to "0" end vector vector A5_0 drive A5 receive B5 set T to "1" set OEbar to "0" set A5 to "0" set B5 to "1" end vector vector A6_1 drive A6 receive B6 set T to "1" set OEbar to "0" set A6 to "1" set B6 to "0" end vector vector A6_0 drive A6 receive B6 set T to "1" set OEbar to "0" set A6 to "0" set B6 to "1" end vector vector A7_1 drive A7 receive B7 set T to "1" set OEbar to "0" set A7 to "1" set B7 to "0" end vector vector A7_0 drive A7 receive B7 set T to "1" set OEbar to "0" set A7 to "0" set B7 to "1" end vector vector A8_1 drive A8 receive B8 set T to "1" set OEbar to "0" set A8 to "1" set B8 to "0" end vector vector A8_0 drive A8 receive B8 set T to "1" set OEbar to "0" set A8 to "0" set B8 to "1" end vector vector B1_1 drive B1 receive A1 set T to "0" set OEbar to "0" set B1 to "1" set A1 to "0" end vector vector B1_0 drive B1 receive A1 set T to "0" set OEbar to "0" set B1 to "0" set A1 to "1" end vector vector B2_1 drive B2 receive A2 set T to "0" set OEbar to "0" set B2 to "1" set A2 to "0" end vector vector B2_0 drive B2 receive A2 set T to "0" set OEbar to "0" set B2 to "0" set A2 to "1" end vector vector B3_1 drive B3 receive A3 set T to "0" set OEbar to "0" set B3 to "1" set A3 to "0" end vector vector B3_0 drive B3 receive A3 set T to "0" set OEbar to "0" set B3 to "0" set A3 to "1" end vector vector B4_1 drive B4 receive A4 set T to "0" set OEbar to "0" set B4 to "1" set A4 to "0" end vector vector B4_0 drive B4 receive A4 set T to "0" set OEbar to "0" set B4 to "0" set A4 to "1" end vector vector B5_1 drive B5 receive A5 set T to "0" set OEbar to "0" set B5 to "1" set A5 to "0" end vector vector B5_0 drive B5 receive A5 set T to "0" set OEbar to "0" set B5 to "0" set A5 to "1" end vector vector B6_1 drive B6 receive A6 set T to "0" set OEbar to "0" set B6 to "1" set A6 to "0" end vector vector B6_0 drive B6 receive A6 set T to "0" set OEbar to "0" set B6 to "0" set A6 to "1" end vector vector B7_1 drive B7 receive A7 set T to "0" set OEbar to "0" set B7 to "1" set A7 to "0" end vector vector B7_0 drive B7 receive A7 set T to "0" set OEbar to "0" set B7 to "0" set A7 to "1" end vector vector B8_1 drive B8 receive A8 set T to "0" set OEbar to "0" set B8 to "1" set A8 to "0" end vector vector B8_0 drive B8 receive A8 set T to "0" set OEbar to "0" set B8 to "0" set A8 to "1" end vector !******************************************************************************* !******************************************************************************* !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with A1. unit "awaretest A1 Test" execute A1_0 execute A1_1 end unit unit "awaretest A2 Test" execute A2_0 execute A2_1 end unit unit "awaretest A3 Test" execute A3_0 execute A3_1 end unit unit "awaretest A4 Test" execute A4_0 execute A4_1 end unit unit "awaretest A5 Test" execute A5_0 execute A5_1 end unit unit "awaretest A6 Test" execute A6_0 execute A6_1 end unit unit "awaretest A7 Test" execute A7_0 execute A7_1 end unit unit "awaretest A8 Test" execute A8_0 execute A8_1 end unit unit "awaretest B1 Test" execute B1_0 execute B1_1 end unit unit "awaretest B2 Test" execute B2_0 execute B2_1 end unit unit "awaretest B3 Test" execute B3_0 execute B3_1 end unit unit "awaretest B4 Test" execute B4_0 execute B4_1 end unit unit "awaretest B5 Test" execute B5_0 execute B5_1 end unit unit "awaretest B6 Test" execute B6_0 execute B6_1 end unit unit "awaretest B7 Test" execute B7_0 execute B7_1 end unit unit "awaretest B8 Test" execute B8_0 execute B8_1 end unit unit "A_00000000" execute A_00000000 end unit unit "A_11111111" execute A_11111111 end unit unit "A_01010101" execute A_01010101 end unit unit "A_10101010" execute A_10101010 end unit unit "B_00000000" execute B_00000000 end unit unit "B_11111111" execute B_11111111 end unit unit "B_01010101" execute B_01010101 end unit unit "B_10101010" execute B_10101010 end unit unit "Test_OEbar_AB" execute Test_OEbar_AB end unit unit "Test_OEbar_BA" execute Test_OEbar_BA end unit ! END OF TEST