!!!! 6 0 1 989258300 Va399 ! Device : 74s471 ! Function : PROM 3-state 256 x 8 Bit ! revision : B.01.00 ! safeguard : standard_sttl ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." sequential ! warning "Pull-ups are required to test high-impedance outputs." assign VCC to pins 20 assign GND to pins 10 assign Data_output to pins 14,13,12,11,9,8,7,6 assign Data_D0 to pins 6 !AT Added for minimum pin test. assign Data_D1 to pins 7 !AT Added for minimum pin test. assign Data_D2 to pins 8 !AT Added for minimum pin test. assign Data_D3 to pins 9 !AT Added for minimum pin test. assign Data_D4 to pins 11 !AT Added for minimum pin test. assign Data_D5 to pins 12 !AT Added for minimum pin test. assign Data_D6 to pins 13 !AT Added for minimum pin test. assign Data_D7 to pins 14 !AT Added for minimum pin test. assign Address to pins 19,18,17,5,4,3,2,1 assign Chip_select_bar to pins 16,15 family TTL power VCC, GND inputs Address, Chip_select_bar outputs Data_output outputs Data_D0, Data_D1, Data_D2, Data_D3 !AT Added for minimum pin test. outputs Data_D4, Data_D5, Data_D6, Data_D7 !AT Added for minimum pin test. disable Data_output with Chip_select_bar to "1X" disable Data_output with Chip_select_bar to "X1" when Chip_select_bar is "X1" inactive Data_output when Chip_select_bar is "1X" inactive Data_output trace Data_output to Address, Chip_select_bar !********************************************************************* !********************************************************************* vector Count_vector set Chip_select_bar to "00" set Data_output to "00000000" set Address to "00000000" graycounter Address end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector Count_vector_D0 set Chip_select_bar to "00" set Data_D0 to "0" set Address to "00000000" graycounter Address end vector vector Count_vector_D1 set Chip_select_bar to "00" set Data_D1 to "0" set Address to "00000000" graycounter Address end vector vector Count_vector_D2 set Chip_select_bar to "00" set Data_D2 to "0" set Address to "00000000" graycounter Address end vector vector Count_vector_D3 set Chip_select_bar to "00" set Data_D3 to "0" set Address to "00000000" graycounter Address end vector vector Count_vector_D4 set Chip_select_bar to "00" set Data_D4 to "0" set Address to "00000000" graycounter Address end vector vector Count_vector_D5 set Chip_select_bar to "00" set Data_D5 to "0" set Address to "00000000" graycounter Address end vector vector Count_vector_D6 set Chip_select_bar to "00" set Data_D6 to "0" set Address to "00000000" graycounter Address end vector vector Count_vector_D7 set Chip_select_bar to "00" set Data_D7 to "0" set Address to "00000000" graycounter Address end vector !********************************************************************* !********************************************************************* !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D0. unit "awaretest D0 Test" preset counter Count_vector_D0 compress repeat 255 times count Count_vector_D0 compress end repeat end unit unit "awaretest D1 Test" preset counter Count_vector_D1 compress repeat 255 times count Count_vector_D1 compress end repeat end unit unit "awaretest D2 Test" preset counter Count_vector_D2 compress repeat 255 times count Count_vector_D2 compress end repeat end unit unit "awaretest D3 Test" preset counter Count_vector_D3 compress repeat 255 times count Count_vector_D3 compress end repeat end unit unit "awaretest D4 Test" preset counter Count_vector_D4 compress repeat 255 times count Count_vector_D4 compress end repeat end unit unit "awaretest D5 Test" preset counter Count_vector_D5 compress repeat 255 times count Count_vector_D5 compress end repeat end unit unit "awaretest D6 Test" preset counter Count_vector_D6 compress repeat 255 times count Count_vector_D6 compress end repeat end unit unit "awaretest D7 Test" preset counter Count_vector_D7 compress repeat 255 times count Count_vector_D7 compress end repeat end unit unit "ROM test" preset counter Count_vector compress repeat 255 times count Count_vector compress end repeat end unit ! End of test