!!!! 6 0 1 991760712 Vc5a2 ! Device : 74ls595 ! Function : 8 bit shift register with output latches ! revision : B.01.00 ! safeguard : high_out_lsttl ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." ! warning "Pullups required to test high impedance output (pin 15)" sequential vector cycle 1u receive delay 900n assign VCC to pins 16 assign GND to pins 8 assign Gbar to pins 13 assign RCK to pins 12 assign SCLRbar to pins 10 assign SCK to pins 11 assign SER to pins 14 assign Qh_Qa to pins 7,6,5,4,3,2,1,15 assign Qh_Qa0 to pins 15 !AT Added for minimum pin test. assign Qh_Qa1 to pins 1 !AT Added for minimum pin test. assign Qh_Qa2 to pins 2 !AT Added for minimum pin test. assign Qh_Qa3 to pins 3 !AT Added for minimum pin test. assign Qh_Qa4 to pins 4 !AT Added for minimum pin test. assign Qh_Qa5 to pins 5 !AT Added for minimum pin test. assign Qh_Qa6 to pins 6 !AT Added for minimum pin test. assign Qh_Qa7 to pins 7 !AT Added for minimum pin test. assign Qh9 to pins 9 family TTL power VCC,GND inputs Gbar, RCK, SCLRbar, SCK, SER outputs Qh_Qa, Qh9 outputs Qh_Qa0, Qh_Qa1, Qh_Qa2, Qh_Qa3 !AT Added for minimum pin test. outputs Qh_Qa4, Qh_Qa5, Qh_Qa6, Qh_Qa7 !AT Added for minimum pin test. set load on pins 15 to pull up when Gbar is "1" inactive Qh_Qa trace Qh_Qa, Qh9 to Gbar, RCK, SCLRbar, SCK, SER disable Qh_Qa with Gbar to "1" !*************************************************************** !*************************************************************** vector Reset set Gbar to "0" set RCK to "0" set SCLRbar to "0" set SCK to "0" set SER to "0" end vector vector Keep_Control set Gbar to "k" set RCK to "k" set SCLRbar to "k" set SCK to "k" set SER to "k" end vector vector Gbar_high initialize to Keep_Control set Gbar to "1" end vector vector Clock initialize to Keep_Control set RCK to "t" set SCK to "t" end vector vector SER_high initialize to Keep_Control set SER to "1" end vector vector SER_low initialize to Keep_Control set SER to "0" end vector vector SCLRbar_high initialize to Keep_Control set SCLRbar to "1" end vector vector SCLRbar_low initialize to Keep_Control set SCLRbar to "0" end vector vector Qh_Qa_00000001 initialize to Keep_Control set Qh_Qa to "00000001" end vector vector Qh_Qa_00000010 initialize to Keep_Control set Qh_Qa to "00000010" end vector vector Qh_Qa_00000100 initialize to Keep_Control set Qh_Qa to "00000100" end vector vector Qh_Qa_00001000 initialize to Keep_Control set Qh_Qa to "00001000" end vector vector Qh_Qa_00010000 initialize to Keep_Control set Qh_Qa to "00010000" end vector vector Qh_Qa_00100000 initialize to Keep_Control set Qh_Qa to "00100000" end vector vector Qh_Qa_01000000 initialize to Keep_Control set Qh_Qa to "01000000" end vector vector Qh_Qa_10000000 initialize to Keep_Control set Qh_Qa to "10000000" end vector vector Qh_Qa_00000000 initialize to Keep_Control set Qh_Qa to "00000000" end vector vector Qh_Qa_11111111 initialize to Keep_Control set Qh_Qa to "11111111" end vector vector Qh_Qa_XXXXXXX1 initialize to Keep_Control set Qh_Qa to "XXXXXXX1" end vector vector Qh9_high initialize to Keep_Control set Qh9 to "1" end vector vector Qh9_low initialize to Keep_Control set Qh9 to "0" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector Qh_Qa0_0 initialize to Keep_Control set Qh_Qa0 to "0" end vector vector Qh_Qa0_1 initialize to Keep_Control set Qh_Qa0 to "1" end vector vector Qh_Qa1_0 initialize to Keep_Control set Qh_Qa1 to "0" end vector vector Qh_Qa1_1 initialize to Keep_Control set Qh_Qa1 to "1" end vector vector Qh_Qa2_0 initialize to Keep_Control set Qh_Qa2 to "0" end vector vector Qh_Qa2_1 initialize to Keep_Control set Qh_Qa2 to "1" end vector vector Qh_Qa3_0 initialize to Keep_Control set Qh_Qa3 to "0" end vector vector Qh_Qa3_1 initialize to Keep_Control set Qh_Qa3 to "1" end vector vector Qh_Qa4_0 initialize to Keep_Control set Qh_Qa4 to "0" end vector vector Qh_Qa4_1 initialize to Keep_Control set Qh_Qa4 to "1" end vector vector Qh_Qa5_0 initialize to Keep_Control set Qh_Qa5 to "0" end vector vector Qh_Qa5_1 initialize to Keep_Control set Qh_Qa5 to "1" end vector vector Qh_Qa6_0 initialize to Keep_Control set Qh_Qa6 to "0" end vector vector Qh_Qa6_1 initialize to Keep_Control set Qh_Qa6 to "1" end vector vector Qh_Qa7_0 initialize to Keep_Control set Qh_Qa7 to "0" end vector vector Qh_Qa7_1 initialize to Keep_Control set Qh_Qa7 to "1" end vector !*************************************************************** !*************************************************************** !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with Qh_Qa0. unit "awaretest Qh_Qa0 Test" execute Reset execute SCLRbar_high execute Clock execute Clock execute Qh_Qa0_0 execute SER_high execute Clock execute Clock execute SER_low execute Clock execute Clock execute Qh_Qa0_1 end unit unit "awaretest Qh_Qa1 Test" execute Reset execute SCLRbar_high execute Clock execute Clock execute Qh_Qa1_0 execute SER_high execute Clock execute Clock execute SER_low execute Clock execute Clock execute Clock execute Clock execute Qh_Qa1_1 end unit unit "awaretest Qh_Qa2 Test" execute Reset execute SCLRbar_high execute Clock execute Clock execute Qh_Qa2_0 execute SER_high execute Clock execute Clock execute SER_low execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Qh_Qa2_1 end unit unit "awaretest Qh_Qa3 Test" execute Reset execute SCLRbar_high execute Clock execute Clock execute Qh_Qa3_0 execute SER_high execute Clock execute Clock execute SER_low execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Qh_Qa3_1 end unit unit "awaretest Qh_Qa4 Test" execute Reset execute SCLRbar_high execute Clock execute Clock execute Qh_Qa4_0 execute SER_high execute Clock execute Clock execute SER_low execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Qh_Qa4_1 end unit unit "awaretest Qh_Qa5 Test" execute Reset execute SCLRbar_high execute Clock execute Clock execute Qh_Qa5_0 execute SER_high execute Clock execute Clock execute SER_low execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Qh_Qa5_1 end unit unit "awaretest Qh_Qa6 Test" execute Reset execute SCLRbar_high execute Clock execute Clock execute Qh_Qa6_0 execute SER_high execute Clock execute Clock execute SER_low execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Qh_Qa6_1 end unit unit "awaretest Qh_Qa7 Test" execute Reset execute SCLRbar_high execute Clock execute Clock execute Qh_Qa7_0 execute SER_high execute Clock execute Clock execute SER_low execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Clock execute Qh_Qa7_1 end unit unit "test1" execute Reset execute SCLRbar_high execute Clock execute Clock execute Qh_Qa_00000000 execute SER_high execute Clock execute Clock execute SER_low execute Clock execute Clock execute Qh_Qa_00000001 execute Qh9_low execute Clock execute Clock execute Qh_Qa_00000010 execute Clock execute Clock execute Qh_Qa_00000100 execute Clock execute Clock execute Qh_Qa_00001000 execute Clock execute Clock execute Qh_Qa_00010000 execute Clock execute Clock execute Qh_Qa_00100000 execute Clock execute Clock execute Qh_Qa_01000000 execute Qh9_high execute Clock execute Clock execute Qh_Qa_10000000 execute SCLRbar_low execute Clock execute Clock execute Qh_Qa_00000000 end unit unit "Enable (Gbar) test" execute Reset execute SCLRbar_high execute Clock execute Clock execute Qh_Qa_00000000 execute Gbar_high execute Qh_Qa_XXXXXXX1 end unit !End of test