!!!! 6 0 1 989869115 Ve234 ! Device : 2816A ! Function : EEPROM 2K x 8 ! revision : B.01.00 ! safeguard : low_out_mos ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." sequential vector cycle 1u receive delay .9u ! Use pull-downs to test CEbar and OEbar. Pull-ups cannot be used ! because they affect the programming of the chip. Use 10 - 100 k ohms. warning "Pull-downs are required to test Chip Enable and Output Enable" warning "Write to each Address takes 10 ms for a total test" warning " test time of approx. 150 ms. A minimum fo 30 ms can be" warning " obtained by deleting Read and Write Addresses to only" warning " one in the execution section. " assign VCC to pins 24 assign GND to pins 12 assign Address to pins 19,22,23,1,2,3,4,5,6,7,8 assign Data to pins 17,16,15,14,13,11,10,9 assign Data_D0 to pins 9 !AT Added for minimum pin test. assign Data_D1 to pins 10 !AT Added for minimum pin test. assign Data_D2 to pins 11 !AT Added for minimum pin test. assign Data_D3 to pins 13 !AT Added for minimum pin test. assign Data_D4 to pins 14 !AT Added for minimum pin test. assign Data_D5 to pins 15 !AT Added for minimum pin test. assign Data_D6 to pins 16 !AT Added for minimum pin test. assign Data_D7 to pins 17 !AT Added for minimum pin test. assign CEbar to pins 18 assign OEbar to pins 20 assign WEbar to pins 21 family TTL format hexadecimal Data,Address power VCC, GND inputs Address,OEbar,CEbar,WEbar bidirectional Data bidirectional Data_D0, Data_D1, Data_D2, Data_D3 !AT Added for minimum pin test. bidirectional Data_D4, Data_D5, Data_D6, Data_D7 !AT Added for minimum pin test. when CEbar is "1" inactive Data when OEbar is "1" inactive Data when WEbar is "1" outputs Data when WEbar is "0" inputs Data trace Data to Address,OEbar,CEbar,WEbar disable Data with CEbar to "1" disable Data with OEbar to "1" !*************************************************************** !*************************************************************** vector Initialize drive Data set Address to "000" set Data to "00" set CEbar to "1" set OEbar to "1" set WEbar to "1" end vector vector Keep_inputs drive Data set Address to "kkk" set Data to "kk" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector HOLD drive Data set Address to "kkk" set Data to "kk" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector ! Addresses vector A_7FF initialize to Keep_inputs set Address to "7FF" end vector vector A_7FE initialize to Keep_inputs set Address to "7FE" end vector vector A_7FD initialize to Keep_inputs set Address to "7FD" end vector vector A_7FB initialize to Keep_inputs set Address to "7FB" end vector vector A_7F7 initialize to Keep_inputs set Address to "7F7" end vector vector A_7EF initialize to Keep_inputs set Address to "7EF" end vector vector A_7DF initialize to Keep_inputs set Address to "7DF" end vector vector A_7BF initialize to Keep_inputs set Address to "7BF" end vector vector A_77F initialize to Keep_inputs set Address to "77F" end vector vector A_6FF initialize to Keep_inputs set Address to "6FF" end vector vector A_5FF initialize to Keep_inputs set Address to "5FF" end vector vector A_3FF initialize to Keep_inputs set Address to "3FF" end vector ! Bidirectional vector D_00_D initialize to Keep_inputs set Data to "00" end vector vector D_AA_D initialize to Keep_inputs set Data to "AA" end vector vector D_55_D initialize to Keep_inputs set Data to "55" end vector vector D_FF_D initialize to Keep_inputs set Data to "FF" end vector vector D_FE_D initialize to Keep_inputs set Data to "FE" end vector vector D_FD_D initialize to Keep_inputs set Data to "FD" end vector vector D_FB_D initialize to Keep_inputs set Data to "FB" end vector vector D_F7_D initialize to Keep_inputs set Data to "F7" end vector vector D_EF_D initialize to Keep_inputs set Data to "EF" end vector vector D_DF_D initialize to Keep_inputs set Data to "DF" end vector vector D_BF_D initialize to Keep_inputs set Data to "BF" end vector vector D_7F_D initialize to Keep_inputs set Data to "7F" end vector vector D_6F_D initialize to Keep_inputs set Data to "6F" end vector vector D_5F_D initialize to Keep_inputs set Data to "5F" end vector vector D_3F_D initialize to Keep_inputs set Data to "3F" end vector vector D_00_R initialize to Keep_inputs receive Data set Data to "00" end vector vector D_AA_R initialize to Keep_inputs receive Data set Data to "AA" end vector vector D_55_R initialize to Keep_inputs receive Data set Data to "55" end vector vector D_FE_R initialize to Keep_inputs receive Data set Data to "FE" end vector vector D_FD_R initialize to Keep_inputs receive Data set Data to "FD" end vector vector D_FB_R initialize to Keep_inputs receive Data set Data to "FB" end vector vector D_F7_R initialize to Keep_inputs receive Data set Data to "F7" end vector vector D_EF_R initialize to Keep_inputs receive Data set Data to "EF" end vector vector D_DF_R initialize to Keep_inputs receive Data set Data to "DF" end vector vector D_BF_R initialize to Keep_inputs receive Data set Data to "BF" end vector vector D_7F_R initialize to Keep_inputs receive Data set Data to "7F" end vector vector D_6F_R initialize to Keep_inputs receive Data set Data to "6F" end vector vector D_5F_R initialize to Keep_inputs receive Data set Data to "5F" end vector vector D_3F_R initialize to Keep_inputs receive Data set Data to "3F" end vector ! Inputs vector CEbar_true initialize to Keep_inputs set CEbar to "0" end vector vector CEbar_false initialize to Keep_inputs set CEbar to "1" end vector vector WEbar_true initialize to Keep_inputs set WEbar to "0" end vector vector WEbar_false initialize to Keep_inputs set WEbar to "1" end vector vector OEbar_true initialize to Keep_inputs set OEbar to "0" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector Initialize_D0 drive Data_D0 set Address to "000" set Data_D0 to "0" set CEbar to "1" set OEbar to "1" set WEbar to "1" end vector vector Initialize_D1 drive Data_D1 set Address to "000" set Data_D1 to "0" set CEbar to "1" set OEbar to "1" set WEbar to "1" end vector vector Initialize_D2 drive Data_D2 set Address to "000" set Data_D2 to "0" set CEbar to "1" set OEbar to "1" set WEbar to "1" end vector vector Initialize_D3 drive Data_D3 set Address to "000" set Data_D3 to "0" set CEbar to "1" set OEbar to "1" set WEbar to "1" end vector vector Initialize_D4 drive Data_D4 set Address to "000" set Data_D4 to "0" set CEbar to "1" set OEbar to "1" set WEbar to "1" end vector vector Initialize_D5 drive Data_D5 set Address to "000" set Data_D5 to "0" set CEbar to "1" set OEbar to "1" set WEbar to "1" end vector vector Initialize_D6 drive Data_D6 set Address to "000" set Data_D6 to "0" set CEbar to "1" set OEbar to "1" set WEbar to "1" end vector vector Initialize_D7 drive Data_D7 set Address to "000" set Data_D7 to "0" set CEbar to "1" set OEbar to "1" set WEbar to "1" end vector vector Keep_inputs_D0 drive Data_D0 set Address to "kkk" set Data_D0 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector Keep_inputs_D1 drive Data_D1 set Address to "kkk" set Data_D1 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector Keep_inputs_D2 drive Data_D2 set Address to "kkk" set Data_D2 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector Keep_inputs_D3 drive Data_D3 set Address to "kkk" set Data_D3 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector Keep_inputs_D4 drive Data_D4 set Address to "kkk" set Data_D4 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector Keep_inputs_D5 drive Data_D5 set Address to "kkk" set Data_D5 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector Keep_inputs_D6 drive Data_D6 set Address to "kkk" set Data_D6 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector Keep_inputs_D7 drive Data_D7 set Address to "kkk" set Data_D7 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector HOLD_D0 drive Data_D0 set Address to "kkk" set Data_D0 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector HOLD_D1 drive Data_D1 set Address to "kkk" set Data_D1 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector HOLD_D2 drive Data_D2 set Address to "kkk" set Data_D2 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector HOLD_D3 drive Data_D3 set Address to "kkk" set Data_D3 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector HOLD_D4 drive Data_D4 set Address to "kkk" set Data_D4 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector HOLD_D5 drive Data_D5 set Address to "kkk" set Data_D5 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector HOLD_D6 drive Data_D6 set Address to "kkk" set Data_D6 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector HOLD_D7 drive Data_D7 set Address to "kkk" set Data_D7 to "k" set CEbar to "k" set OEbar to "k" set WEbar to "k" end vector vector A_000_D0 initialize to Keep_inputs_D0 set Address to "000" end vector vector A_000_D1 initialize to Keep_inputs_D1 set Address to "000" end vector vector A_000_D2 initialize to Keep_inputs_D2 set Address to "000" end vector vector A_000_D3 initialize to Keep_inputs_D3 set Address to "000" end vector vector A_000_D4 initialize to Keep_inputs_D4 set Address to "000" end vector vector A_000_D5 initialize to Keep_inputs_D5 set Address to "000" end vector vector A_000_D6 initialize to Keep_inputs_D6 set Address to "000" end vector vector A_000_D7 initialize to Keep_inputs_D7 set Address to "000" end vector vector D0_0_D initialize to Keep_inputs_D0 set Data_D0 to "0" end vector vector D0_1_D initialize to Keep_inputs_D0 set Data_D0 to "1" end vector vector D1_0_D initialize to Keep_inputs_D1 set Data_D1 to "0" end vector vector D1_1_D initialize to Keep_inputs_D1 set Data_D1 to "1" end vector vector D2_0_D initialize to Keep_inputs_D2 set Data_D2 to "0" end vector vector D2_1_D initialize to Keep_inputs_D2 set Data_D2 to "1" end vector vector D3_0_D initialize to Keep_inputs_D3 set Data_D3 to "0" end vector vector D3_1_D initialize to Keep_inputs_D3 set Data_D3 to "1" end vector vector D4_0_D initialize to Keep_inputs_D4 set Data_D4 to "0" end vector vector D4_1_D initialize to Keep_inputs_D4 set Data_D4 to "1" end vector vector D5_0_D initialize to Keep_inputs_D5 set Data_D5 to "0" end vector vector D5_1_D initialize to Keep_inputs_D5 set Data_D5 to "1" end vector vector D6_0_D initialize to Keep_inputs_D6 set Data_D6 to "0" end vector vector D6_1_D initialize to Keep_inputs_D6 set Data_D6 to "1" end vector vector D7_0_D initialize to Keep_inputs_D7 set Data_D7 to "0" end vector vector D7_1_D initialize to Keep_inputs_D7 set Data_D7 to "1" end vector vector D0_0_R initialize to Keep_inputs_D0 receive Data_D0 set Data_D0 to "0" end vector vector D0_1_R initialize to Keep_inputs_D0 receive Data_D0 set Data_D0 to "1" end vector vector D1_0_R initialize to Keep_inputs_D1 receive Data_D1 set Data_D1 to "0" end vector vector D1_1_R initialize to Keep_inputs_D1 receive Data_D1 set Data_D1 to "1" end vector vector D2_0_R initialize to Keep_inputs_D2 receive Data_D2 set Data_D2 to "0" end vector vector D2_1_R initialize to Keep_inputs_D2 receive Data_D2 set Data_D2 to "1" end vector vector D3_0_R initialize to Keep_inputs_D3 receive Data_D3 set Data_D3 to "0" end vector vector D3_1_R initialize to Keep_inputs_D3 receive Data_D3 set Data_D3 to "1" end vector vector D4_0_R initialize to Keep_inputs_D4 receive Data_D4 set Data_D4 to "0" end vector vector D4_1_R initialize to Keep_inputs_D4 receive Data_D4 set Data_D4 to "1" end vector vector D5_0_R initialize to Keep_inputs_D5 receive Data_D5 set Data_D5 to "0" end vector vector D5_1_R initialize to Keep_inputs_D5 receive Data_D5 set Data_D5 to "1" end vector vector D6_0_R initialize to Keep_inputs_D6 receive Data_D6 set Data_D6 to "0" end vector vector D6_1_R initialize to Keep_inputs_D6 receive Data_D6 set Data_D6 to "1" end vector vector D7_0_R initialize to Keep_inputs_D7 receive Data_D7 set Data_D7 to "0" end vector vector D7_1_R initialize to Keep_inputs_D7 receive Data_D7 set Data_D7 to "1" end vector vector WEbar_true_D0 initialize to Keep_inputs_D0 set WEbar to "0" end vector vector WEbar_true_D1 initialize to Keep_inputs_D1 set WEbar to "0" end vector vector WEbar_true_D2 initialize to Keep_inputs_D2 set WEbar to "0" end vector vector WEbar_true_D3 initialize to Keep_inputs_D3 set WEbar to "0" end vector vector WEbar_true_D4 initialize to Keep_inputs_D4 set WEbar to "0" end vector vector WEbar_true_D5 initialize to Keep_inputs_D5 set WEbar to "0" end vector vector WEbar_true_D6 initialize to Keep_inputs_D6 set WEbar to "0" end vector vector WEbar_true_D7 initialize to Keep_inputs_D7 set WEbar to "0" end vector vector CEbar_true_D0 initialize to Keep_inputs_D0 set CEbar to "0" end vector vector CEbar_true_D1 initialize to Keep_inputs_D1 set CEbar to "0" end vector vector CEbar_true_D2 initialize to Keep_inputs_D2 set CEbar to "0" end vector vector CEbar_true_D3 initialize to Keep_inputs_D3 set CEbar to "0" end vector vector CEbar_true_D4 initialize to Keep_inputs_D4 set CEbar to "0" end vector vector CEbar_true_D5 initialize to Keep_inputs_D5 set CEbar to "0" end vector vector CEbar_true_D6 initialize to Keep_inputs_D6 set CEbar to "0" end vector vector CEbar_true_D7 initialize to Keep_inputs_D7 set CEbar to "0" end vector vector OEbar_true_D0 initialize to Keep_inputs_D0 set OEbar to "0" end vector vector OEbar_true_D1 initialize to Keep_inputs_D1 set OEbar to "0" end vector vector OEbar_true_D2 initialize to Keep_inputs_D2 set OEbar to "0" end vector vector OEbar_true_D3 initialize to Keep_inputs_D3 set OEbar to "0" end vector vector OEbar_true_D4 initialize to Keep_inputs_D4 set OEbar to "0" end vector vector OEbar_true_D5 initialize to Keep_inputs_D5 set OEbar to "0" end vector vector OEbar_true_D6 initialize to Keep_inputs_D6 set OEbar to "0" end vector vector OEbar_true_D7 initialize to Keep_inputs_D7 set OEbar to "0" end vector !*************************************************************** !*************************************************************** !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D0. unit "awaretest D0 Test" execute Initialize_D0 execute A_000_D0 execute WEbar_true_D0 execute D0_0_D execute CEbar_true_D0 repeat 2000 times execute HOLD_D0 execute HOLD_D0 execute HOLD_D0 execute HOLD_D0 execute HOLD_D0 end repeat execute Initialize_D0 execute OEbar_true_D0 execute A_000_D0 execute CEbar_true_D0 execute D0_0_R execute Initialize_D0 execute A_000_D0 execute WEbar_true_D0 execute D0_1_D execute CEbar_true_D0 repeat 2000 times execute HOLD_D0 execute HOLD_D0 execute HOLD_D0 execute HOLD_D0 execute HOLD_D0 end repeat execute Initialize_D0 execute OEbar_true_D0 execute A_000_D0 execute CEbar_true_D0 execute D0_1_R end unit unit "awaretest D1 Test" execute Initialize_D1 execute A_000_D1 execute WEbar_true_D1 execute D1_0_D execute CEbar_true_D1 repeat 2000 times execute HOLD_D1 execute HOLD_D1 execute HOLD_D1 execute HOLD_D1 execute HOLD_D1 end repeat execute Initialize_D1 execute OEbar_true_D1 execute A_000_D1 execute CEbar_true_D1 execute D1_0_R execute Initialize_D1 execute A_000_D1 execute WEbar_true_D1 execute D1_1_D execute CEbar_true_D1 repeat 2000 times execute HOLD_D1 execute HOLD_D1 execute HOLD_D1 execute HOLD_D1 execute HOLD_D1 end repeat execute Initialize_D1 execute OEbar_true_D1 execute A_000_D1 execute CEbar_true_D1 execute D1_1_R end unit unit "awaretest D2 Test" execute Initialize_D2 execute A_000_D2 execute WEbar_true_D2 execute D2_0_D execute CEbar_true_D2 repeat 2000 times execute HOLD_D2 execute HOLD_D2 execute HOLD_D2 execute HOLD_D2 execute HOLD_D2 end repeat execute Initialize_D2 execute OEbar_true_D2 execute A_000_D2 execute CEbar_true_D2 execute D2_0_R execute Initialize_D2 execute A_000_D2 execute WEbar_true_D2 execute D2_1_D execute CEbar_true_D2 repeat 2000 times execute HOLD_D2 execute HOLD_D2 execute HOLD_D2 execute HOLD_D2 execute HOLD_D2 end repeat execute Initialize_D2 execute OEbar_true_D2 execute A_000_D2 execute CEbar_true_D2 execute D2_1_R end unit unit "awaretest D3 Test" execute Initialize_D3 execute A_000_D3 execute WEbar_true_D3 execute D3_0_D execute CEbar_true_D3 repeat 2000 times execute HOLD_D3 execute HOLD_D3 execute HOLD_D3 execute HOLD_D3 execute HOLD_D3 end repeat execute Initialize_D3 execute OEbar_true_D3 execute A_000_D3 execute CEbar_true_D3 execute D3_0_R execute Initialize_D3 execute A_000_D3 execute WEbar_true_D3 execute D3_1_D execute CEbar_true_D3 repeat 2000 times execute HOLD_D3 execute HOLD_D3 execute HOLD_D3 execute HOLD_D3 execute HOLD_D3 end repeat execute Initialize_D3 execute OEbar_true_D3 execute A_000_D3 execute CEbar_true_D3 execute D3_1_R end unit unit "awaretest D4 Test" execute Initialize_D4 execute A_000_D4 execute WEbar_true_D4 execute D4_0_D execute CEbar_true_D4 repeat 2000 times execute HOLD_D4 execute HOLD_D4 execute HOLD_D4 execute HOLD_D4 execute HOLD_D4 end repeat execute Initialize_D4 execute OEbar_true_D4 execute A_000_D4 execute CEbar_true_D4 execute D4_0_R execute Initialize_D4 execute A_000_D4 execute WEbar_true_D4 execute D4_1_D execute CEbar_true_D4 repeat 2000 times execute HOLD_D4 execute HOLD_D4 execute HOLD_D4 execute HOLD_D4 execute HOLD_D4 end repeat execute Initialize_D4 execute OEbar_true_D4 execute A_000_D4 execute CEbar_true_D4 execute D4_1_R end unit unit "awaretest D5 Test" execute Initialize_D5 execute A_000_D5 execute WEbar_true_D5 execute D5_0_D execute CEbar_true_D5 repeat 2000 times execute HOLD_D5 execute HOLD_D5 execute HOLD_D5 execute HOLD_D5 execute HOLD_D5 end repeat execute Initialize_D5 execute OEbar_true_D5 execute A_000_D5 execute CEbar_true_D5 execute D5_0_R execute Initialize_D5 execute A_000_D5 execute WEbar_true_D5 execute D5_1_D execute CEbar_true_D5 repeat 2000 times execute HOLD_D5 execute HOLD_D5 execute HOLD_D5 execute HOLD_D5 execute HOLD_D5 end repeat execute Initialize_D5 execute OEbar_true_D5 execute A_000_D5 execute CEbar_true_D5 execute D5_1_R end unit unit "awaretest D6 Test" execute Initialize_D6 execute A_000_D6 execute WEbar_true_D6 execute D6_0_D execute CEbar_true_D6 repeat 2000 times execute HOLD_D6 execute HOLD_D6 execute HOLD_D6 execute HOLD_D6 execute HOLD_D6 end repeat execute Initialize_D6 execute OEbar_true_D6 execute A_000_D6 execute CEbar_true_D6 execute D6_0_R execute Initialize_D6 execute A_000_D6 execute WEbar_true_D6 execute D6_1_D execute CEbar_true_D6 repeat 2000 times execute HOLD_D6 execute HOLD_D6 execute HOLD_D6 execute HOLD_D6 execute HOLD_D6 end repeat execute Initialize_D6 execute OEbar_true_D6 execute A_000_D6 execute CEbar_true_D6 execute D6_1_R end unit unit "awaretest D7 Test" execute Initialize_D7 execute A_000_D7 execute WEbar_true_D7 execute D7_0_D execute CEbar_true_D7 repeat 2000 times execute HOLD_D7 execute HOLD_D7 execute HOLD_D7 execute HOLD_D7 execute HOLD_D7 end repeat execute Initialize_D7 execute OEbar_true_D7 execute A_000_D7 execute CEbar_true_D7 execute D7_0_R execute Initialize_D7 execute A_000_D7 execute WEbar_true_D7 execute D7_1_D execute CEbar_true_D7 repeat 2000 times execute HOLD_D7 execute HOLD_D7 execute HOLD_D7 execute HOLD_D7 execute HOLD_D7 end repeat execute Initialize_D7 execute OEbar_true_D7 execute A_000_D7 execute CEbar_true_D7 execute D7_1_R end unit unit "Program EEPROM" ! Write ! Address A7FE execute Initialize execute A_7FE execute WEbar_true execute D_FE_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat ! Address A7FD execute Initialize execute A_7FD execute WEbar_true execute D_FD_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat ! Address A7FB execute Initialize execute A_7FB execute WEbar_true execute D_FB_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat ! Address A7F7 execute Initialize execute A_7F7 execute WEbar_true execute D_F7_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat ! Address A7EF execute Initialize execute A_7EF execute WEbar_true execute D_EF_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat ! Address A7DF execute Initialize execute A_7DF execute WEbar_true execute D_DF_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat ! Address A7BF execute Initialize execute A_7BF execute WEbar_true execute D_BF_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat ! Address A77F execute Initialize execute A_77F execute WEbar_true execute D_7F_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat ! Address A6FF execute Initialize execute A_6FF execute WEbar_true execute D_6F_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat ! Address A5FF execute Initialize execute A_5FF execute WEbar_true execute D_5F_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat ! Address A3FF execute Initialize execute A_3FF execute WEbar_true execute D_3F_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat execute Initialize execute A_7FF execute WEbar_true execute D_AA_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat execute Initialize execute A_7FE execute WEbar_false execute D_55_D execute CEbar_true repeat 2000 times execute HOLD execute HOLD execute HOLD execute HOLD execute HOLD end repeat ! Read ! Address A7FE execute Initialize execute OEbar_true execute A_7FE execute CEbar_true execute D_FE_R ! Address A7FD execute Initialize execute OEbar_true execute A_7FD execute CEbar_true execute D_FD_R ! Address A7FB execute Initialize execute OEbar_true execute A_7FB execute CEbar_true execute D_FB_R ! Address A7F7 execute Initialize execute OEbar_true execute A_7F7 execute CEbar_true execute D_F7_R ! Address A7EF execute Initialize execute OEbar_true execute A_7EF execute CEbar_true execute D_EF_R ! Address A7DF execute Initialize execute OEbar_true execute A_7DF execute CEbar_true execute D_DF_R ! Address A7BF execute Initialize execute OEbar_true execute A_7BF execute CEbar_true execute D_BF_R ! Address A77F execute Initialize execute OEbar_true execute A_77F execute CEbar_true execute D_7F_R ! Address A6FF execute Initialize execute OEbar_true execute A_6FF execute CEbar_true execute D_6F_R ! Address A5FF execute Initialize execute OEbar_true execute A_5FF execute CEbar_true execute D_5F_R ! Address A3FF execute Initialize execute OEbar_true execute A_3FF execute CEbar_true execute D_3F_R end unit !! CE and OE Units require pull-down resistors. !!unit "test CEbar" !! execute Initialize !! execute OEbar_true !! execute A_7FF !! execute D_00_R !!end unit !!unit "test OEbar" !! execute Initialize !! execute A_7FF !! execute CEbar_true !! execute D_00_R !!end unit ! End of test