Keysight N9030B-550
2 Hz to 50 GHz
List Price USD 200,263.00 Save 25% USD 150,197.25 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight N9030B-550
From
USD 150,197.25 Save 25%
550 | Frequency Range, 2 Hz to 50 GHz | Installed |
B5X | Analysis bandwidth, 510 MHz | Installed |
EP0 | Enhanced phase noise, DDS LO | Installed |
LNP | LOW NOISE PATH | Installed |
MPB | Microwave preselector bypass | Installed |
1DVR001A | ROM/CD-R/RW drive | On request |
1KBD001A | USB keyboard-smaller keyboard | On request |
1MSE001A | Mouse | On request |
MLP001A | Minimum loss pad, 50 to 75 ohm | On request |
1CN103A | Handle kit 177.0mm H (4U) - two front handles - New Phantom Gray Color | On request |
1CP105A | Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles - Phantom Gray Color | On request |
107 | Audio input and digitizer | On request |
12M | On request | |
1CR014A | Rack Slide Kit for 17-inch and 20-inch Mounting Holes | On request |
CV1117A | Cover, Front Panel, Phantom Gray for 4U X-Series Signal Analyzers | On request |
24M | On request | |
36M | On request | |
60M | On request | |
A6J | ANSI Z540-1-1994 Calibration | On request |
ALV | Auxiliary log video output | On request |
N90EMQAMB | WLAN 4096QAM modulation | On request |
B1X | Analysis Bandwidth, 160 MHz | On request |
B2X | Analysis bandwidth, 255 MHz | On request |
B40 | Analysis bandwidth, 40 MHz | On request |
B5X | Analysis bandwidth, 510 MHz | On request |
B85 | Analysis bandwidth, 85 MHz | On request |
BBA | I/Q baseband inputs, analog | On request |
N90EMRBEB | Resolution Bandwidth Extended | On request |
C12 | On request | |
C35 | RF input Connector, 3.5 mm, male | On request |
C36 | On request | |
C60 | On request | |
CR3 | Connector rear, second IF output | On request |
CRP | Connector rear, programmable IF output | On request |
N90E1EDPB | On request | |
N90EMEDPB | Enhance Display Package | On request |
N90EMTDSB | Time Domain Scan | On request |
EA3 | Electronic attenuator, 3.6 GHz | On request |
EP0 | Enhanced phase noise, DDS LO | On request |
EXM | External mixing | On request |
FBP | On request | |
FS2 | On request | |
LNP | LOW NOISE PATH | On request |
M01 | On request | |
M02 | On request | |
M03 | On request | |
E9068EM0E | On request | |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application | On request |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | On request |
N9081EM0E | Bluetooth (TM) Measurement Application | On request |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application | On request |
N9083EM0E | On request | |
N9084EM0E | Short Range Communications and IoT Measurement Application | On request |
N9085EM0E | 5G NR Measurement Application | On request |
N9091EM0E | Measuring Receiver Application | On request |
N9092EM0E | Avionics Measurement Application | On request |
N9061EM0E | Remote Language Compatibility Measurement Application | On request |
N9062EM0E | SCPI Language Compatibility Measurement Application | On request |
N9063EM0E | Analog Demodulation Measurement Application | On request |
N9067EM0E | Pulse Analysis Measurement Application | On request |
N9068EM0E | Phase Noise Measurement Application | On request |
N9069EM0E | Noise Figure Measurement Application | On request |
N9071EM0E | GSM/EDGE/Evo Measurement Application | On request |
N9073EM0E | W-CDMA/HSPA+ Measurement Application | On request |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | On request |
N6141EM0E | EMI Measurement Application | On request |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application | On request |
N9077EM3E | WLAN 802.11ac/ax Measurement Application, limited | On request |
N9080EM3E | NB-IoT and eMTC FDD Measurement Application | On request |
N9080EM4E | LTE V2X measurement application | On request |
N9077EM4E | WLAN 802.11be Measurement Application, limited | On request |
N90EMEMCB | Basic EMC Functionality | On request |
MPB | Microwave preselector bypass | On request |
P03 | Preamplifier, 3.6 GHz | On request |
P08 | Preamplifier, 8.4 GHz | On request |
P13 | Preamplifier, 13.6 GHz | On request |
P26 | Preamplifier, 26.5 GHz | On request |
N90EMFP2B | Fast power | On request |
P44 | Preamplifier, 44 GHz | On request |
P50 | Preamplifier, 50 GHz | On request |
RTR | Real-time spectrum recorder and analyzer application example | On request |
RTS | Real time data streaming | On request |
N90EMESCB | External Source Control | On request |
SF1 | Security features, exclude launching programs | On request |
SF2 | Security features, prohibit saving results | On request |
SF3 | Security feature, secure RAM disk boot | On request |
N90EMPSMB | Power Suite Measurement Application | On request |
N90EMFT1B | Frequency Mask Trigger, Basic Detection | On request |
N9030RT1B | Real-time analysis up to maximum available BW, Basic Detection | On request |
N9030RT2B | Real-time analysis up to maximum available BW, Optimum Detection | On request |
N90EMFT2B | Frequency Mask Trigger, Optimum Detection | On request |
N90EMDUAB | Duplex IF RTSA | On request |
NULL | On request | |
W10 | On request | |
YAV | Screen video, log video and linear video | On request |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Benchmark Performance in Signal Analysis
PXA signal analyzers are ideally suited for high-performance research and development (R&D) applications in aerospace/defense and commercial wireless communications. The PXA analyzes signals over wider bandwidths, reduces measurement uncertainty, and reveals previously hidden signals with noise floor extension (NFE). Unravel complex signals through the PXA’s broad set of measurement applications and demodulation capabilities.
- Analyze more with a wide frequency with up to 510 MHz analysis bandwidth
- See small signals in the presence of large ones with up to 75 dB of spurious-free dynamic range (SFDR)
- Extend the frequency up to 110 GHz with Keysight smart mixers
- Record, analyze, and simulate real-world scenarios with gap-free streaming up to 255 MHz
- Capture transient or intermittent signals with optional real-time spectrum analysis capabilities
- Meet stringent data security requirements with a removable solid-state drive and other optional features
Specifications
- DANL @1 GHz: -174 dBm
- Maximum Analysis Bandwidth: 510 MHz
- Maximum Real-Time Bandwidth: 510 MHz
- Phase Noise @1 GHz (10 kHz offset): -136 dBc/Hz
- Type: Benchtop
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.