Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U08-2512577

Keysight 33622A

Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s

ID: U08-2512577
Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Actual instrument

Keysight 33622A

Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Limited configurability Additional software options may be available on request

List Price USD 11,136.00 Save 40%
USD 6,681.60 Excl. taxes.

Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Poland within 1 week.
Request Quote

Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Keysight Used
Keysight 33622A
Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s
Configuration: GPB, IQP, MEM, SEC
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 33622A Waveform Generator / 33500B Series / 120 MHz / 2 Channels / 250MSa/s

Keysight Used

Keysight  33622A

From

USD 6,681.60 Save 40%


GPBGPIB INTERFACE MODULE FOR 33600A TRUEFORM SERIES WAVEFORM GENERATORS- INSTALLEDInstalled
IQPADD IQ BASEBAND SIGNAL PLAYERInstalled
MEMADD 64 M SAMPLES MEMORY PER CHANNELInstalled
SECENABLE NISPOM AND FILE SECURITYInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 710.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 420.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 840.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 1,260.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 2,100.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Generate Trueform arbitrary waveforms with less jitter, more fidelity and greater resolution.

Output ratings

  • 120 MHz
  • 2 Channels
  • 250 MSa/s

Exclusive Trueform technology

  • Unmatched capabilities for generating a full range of signals for your most demanding measurements
  • Sine waves with 5x lower harmonic distortion for more pure signals
  • Pulses up to 100 MHz with <1 ps jitter for more precise timing
  • Trueform arbitrary waveforms with sequencing for more accurate representation of user-defined signals

Instrument features

  • 1 GSa/s sampling rate for higher time resolution arbitrary waveforms
  • 14-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
  • 4 MSa/channel standard waveform memory, optional 64 MSa/channel for your longest waveforms
  • USB, LAN (LXI-Core), GPIB optional for quick and easy connectivity to PC or network
  • BenchVue Enabled: Do more with your PC and instrument together, no programming required. Intuitively control your waveform generators, build automated tests and design custom waveforms from your PC.

Waveform creation and editing

  • Create a waveform from the front panel using the built-in editor
  • Capture a waveform from an oscilloscope and download it directly to the generator
  • Create a waveform in MATLAB, Microsoft Excel, etc. and download it to the generator

Keysight 33600A Series waveform generators with exclusive Trueform signal generation technology offer more capability, fidelity, and flexibility than previous generation DDS generators. Easily generate the full range of signals you need with confidence that the signal generator is outputting the signals you expect.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight 33622A Signal Generators
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Make the Most of Your Equipment

See all

Function-AW + Signal Generators Quick-Facts

What is a signal?

A signal is what is produced by a signal generator when testing electronic equipment. The signal can be a basic sine wave, a pulse or a modulation signal. The signals that are produced are used to test, troubleshoot and design electronic equipment.

What is a signal generator, and what is it used for?

A signal generator is an electronic testing instrument that creates repeating or non-repeating electric waves of different shapes and amplitudes. A signal generator gives clear and concise feedback about the product's performance. Signal generators are used in many different fields, but they are most important in the fields of electronics and radio communications. Engineers use this tool to test their own electronic equipment, as well as to design new equipment for other companies.

For example, a signal generator is typically on an oscilloscope. It is used to produce a sine wave (smooth curve) that can be used to test electrical signals. Learn more about oscilloscopes here.

Other types of signal generators include:

  • arbitrary waveform generator
  • audio signal generator
  • function generator
  • pulse generator
  • RF signal generator
  • vector signal generator

Each type provides different kinds of signals. For example, some provide radio frequency and audio, while others provide waveform or just pulses.

For a full list of Keysight signal generators, please visit our product listing page.

Why should I buy a Keysight signal generator?

A Keysight signal generator is a valuable addition to any test system because it provides the accuracy, performance, and insights you need to streamline your design or repair process. We are known for producing quality instruments in the industry, be it in digital RF processing, satellite communications, radar sensing and tracking, wireless communications or wireless & mobile test equipment.

We want you to find the signal source that's right for your needs. We have a variety of signal generators for you to choose from. They range in frequency, but they all perform well and are easy-to-use whether it's your first time using one or not.

When would I need a vector signal generator?

The vector signal generator is a type of signal generator that generates radio frequency signals with complex modulation formats. When a radio signal modulates, it changes either the amplitude or the frequency of the carrier wave.

Vector signal generators are used when testing different modern data communications systems. They are often used to check Wi-Fi, 4G/5G, and other connectivity solutions that use advanced waveforms.

Signal generator vs waveform generator

There are two types of machines for creating signals. One is called a signal generator and the other is called a waveform generator. A signal generator is an electronic test instrument that generates either repeating or non-repeating waveforms.

A waveform generator creates a wave. It is a type of signal generator that creates very sophisticated waveforms that can be specified by the user. These waveforms can be almost any shape and can be entered in a variety of ways.

Signal generator vs function generator

The function generator is a type of signal generator that is used to generate simple repetitive waveforms. Typically this type of signal generator will produce waveforms such as sine waves, sawtooth waveforms, square and triangular waveforms. Please refer to Basic Oscilloscope Fundamentals for more information on waveforms.

Digital signal processing techniques may be used to generate the waveforms digitally, then convert them from digital into analog format. This is especially true when you only require the waveforms to be at lower frequencies. However, higher frequency versions can be obtained.

Signal generator vs oscilloscope

An oscilloscope “scopes out” or monitors a given signal applied on its input. It displays the signal as voltage vs time. A signal generator can be used to generate a signal with specific characteristics to test devices.

To see the full list of oscilloscopes we carry, visit our product listing page.

A signal generator and an oscilloscope together form a tool that could, for example, diagnose an amplifier. The oscilloscope could then perform basic math on both the input and output to calculate, for example, changes in gain or linearity over a given range of parameters.

Keysight offers two standards of used equipment: Keysight Premium Used and Keysight Used. Keysight Premium Used instruments are fully refurbished to factory new condition, with the same warranty as new ones. Keysight Used equipment is tested and working with the cosmetic appearance described in each product listing.

What are EXG signal generators?

The abbreviation "EXG" stands for "exciter." An exciter is a signal generator that creates a signal and then applies it to an RF power amplifier to generate the final transmitted radiofrequency. The exciter is employed in digital systems as part of waveform generation.

EXG signal generators provide the signals you will need for basic parameter testing of components. It is a tool used to test equipment such as computers which allows users to see how the equipment will work in a variety of situations.

The EXG signal generator allows you to customize microwave components, such as filters and amplifiers, with additional features including full step attenuation. It also maximizes test margins on the production line with leading Adjacent Channel Power Ratio (ACPR).