Keysight MSOX4054A
Mixed Signal Oscilloscope / 500 MHz / 4 Analog Plus 16 Digital Channels
Keysight MSOX4054A
Mixed Signal Oscilloscope / 500 MHz / 4 Analog Plus 16 Digital Channels
List Price USD 25,559.94 Save 65% USD 8,945.98 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight MSOX4054A
From
USD 8,945.98 Save 65%
ADMATH | Installed | |
BW50 | Installed | |
DVM | INTERGRATED DIGITAL VOLTMETER (DVM), INSTALLED FIXED PERPETUAL LICENSE | Installed |
EDK | EDUCATION AND TRAINING KIT, INSTALLED FIXED PERPETUAL LICENSE | Installed |
MEMUP | Installed | |
MSO | Installed | |
RML | Installed | |
SGM | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 1,080.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 1,008.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 2,016.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 3,024.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 5,040.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Keysight InfiniiVision 4000 X-Series oscilloscopes are engineered for next-generation performance to deliver waveform update rates 20 times faster than the competition. A large 12.1-inch capacitive touch screen combined with innovative hardware-based zone touch triggering means you can easily capture and view your signals. Have confidence you will catch even the rarest of glitches and see more with the 4000 X-Series.
- 500 MHz
- 4 analog plus 16 digital channels
- Easily view signals on the large 12.1-inch capacitive touch screen
- Isolate signals in seconds with exclusive Zone touch triggering
- Capture more data with 4 Mpts memory and standard segmented memory
- See more signal detail with 1,000,000 wfms/s update rate
- Expand your measurement capabilities with full upgradability: Add bandwidth, dual-ch 20 MHz arbitrary WaveGen, 3-digit DVM, serial trigger and analysis & mask testing at any time
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.