Keysight N9912C
FieldFox Handheld RF Analyzer
List Price USD 11,900.00 Save 40% USD 7,140.00 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N9912C
From
USD 7,140.00 Save 40%
License key for option N9912C-CA4 will be provided via email. We can add. additional options at extra cost. Please let us know your needs!
CA4 | CABLE AND ANTENNA ANALYZER 4 GHZ | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 1,181.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 528.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 1,056.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 1,584.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 2,640.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Unparalleled flexibility to match your exact analysis needs
With fully upgradable and license-key activated frequency, bandwidth, and over 20 software applications, easily customize your analysis to your requirements. Mix and match VNA and SA frequencies, and effortlessly upgrade the capabilities of your analyzer as your needs change. Choose the FieldFox software-defined configuration that best meets your needs.
- Select from cable and antenna analyzer (CAT), Vector Network Analyzer (VNA), and/or Spectrum Analyzer with desired maximum frequency.
- Capture elusive signals with up to 40 MHz gap-free, real-time bandwidth.
- Measure all four S-parameters simultaneously with 115 dB dynamic range.
- Make accurate spectrum analyzer measurements (± 0.3 dB) without warmup.
- Perform over-the-air measurements for 5G NR and LTE.
- Use GPS/GNSS for geolocation and timestamping.
- Carry one lightweight unit at 3.4 kg (7.4 lb).
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.