Keysight DSAX91304A
Infiniium High-Performance Oscilloscope / 13 GHz / 80/40 GSAa/s / 4 Channel / 50M
Keysight DSAX91304A
Infiniium High-Performance Oscilloscope / 13 GHz / 80/40 GSAa/s / 4 Channel / 50M
List Price USD 162,112.00 Save 78% USD 35,664.64 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight DSAX91304A
From
USD 35,664.64 Save 78%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 2,765.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
The ideal instrument for your USB 3.0, GDDR5, and PCI Express gen2 measurements
- 13 GHz true analog bandwidth, upgradable to 33 GHz
- 80 GSa/s sample rate 2 channels / 40 GSa/s sample rate 4 channels
- Industry deepest memory with up to 2 Gpts memory with 20 Mpts per channel standard (50 Mpts per channel standard on DSA models)
The highest real-time scope measurement accuracy
- 13 GHz of true analog bandwidth provides more detail of spectral analysis of transients and wide-bandwidth RF signals
- Industry’s lowest oscilloscope noise floor (1.25 mVrms at 13 GHz at 50 mV/div)
- Industry’s lowest jitter measurement floor (<100 fS)
Industry’s first and only 30 GHz oscilloscope probing system
- Fully customized probe amplifier s-parameter characteristics provides accurate probe correction for each individual probe amplifier
- Industry’s first bandwidth-upgradable probes mean you will be prepared for your evolving probing needs
- PrecisionProbe allows you to quickly characterize any input to your oscilloscope
Industry’s most comprehensive application-specific measurement software
- Broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe)
- Pre-built compliance testing software based on the expertise of our engineers on the standards committees, with the added flexibility of user-defined application add-on capability
- Support for emerging technologies including GDDR5, PCIe gen 2, DisplayPort 1.2, USB 3.0 and more
- MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.