Keysight U2022XA
USB Peak and Average Power Sensor / 50 MHz to 40 GHz
Keysight U2022XA
USB Peak and Average Power Sensor / 50 MHz to 40 GHz
List Price USD 12,524.00 Save 55% USD 5,635.80 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight U2022XA
From
USD 5,635.80 Save 55%
100 | CONNECTOR 2.4MM | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 660.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 324.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 648.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 972.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 1,620.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Frequency range of 50 MHz to 40 GHz
- Wide dynamic range of -30 to +20 dBm (peak/gated), -45 dBm to 20 dBm (average only mode)
- 30 MHz video bandwidth and single shot real time capture at 80 Msample/sec per second
- Internal zeroing & calibration
- High measurement speed of up to 25,000 readings/second (free run/fast buffer mode)
Perform measurements direct from your PC
The U2020 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming.
Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform complex pulse analysis and standard average power measurement.
Built in external trigger in and out
External trigger will enable accurate trigger of small signals close to the signal noise floor. With the built-in trigger in/out connection on the Keysight U2020 X-series USB power sensors; you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.