Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U01-2506156

Keysight PV8921A

Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC

ID: U01-2506156
Keysight PV8921A Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC
Keysight PV8921A Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC
Keysight PV8921A Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC
Keysight PV8921A Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC
Keysight PV8921A Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC
Keysight PV8921A Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC
Keysight PV8921A Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC
Actual instrument

Keysight PV8921A

Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Limited configurability Additional software options may be available on request

List Price USD 29,035.00 Save 70%
USD 8,710.50 Excl. taxes.

Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Latvia within 1 week.
Request Quote

Keysight PV8921A Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC
Keysight Used
Keysight PV8921A
Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight PV8921A Photovoltaic Array Simulator / 1500V / 30A / 20kW / 400/480 VAC

Keysight Used

Keysight  PV8921A

From

USD 8,710.50 Save 70%

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 980.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 1,344.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 2,688.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 4,032.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 6,720.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • Maximum Power: 20 kW DC
  • Maximum Output DC Voltage: 1500 VDC
  • Input Voltage: 400/480 VAC
  • I/V Curve Specification: Curve Mode or Table Mode
  • Also, functions as traditional autoranging DC power supply

The Keysight PV8921A Photovoltaic (PV) Array Simulator enables you to develop, verify and optimize the performance of your inverter maximum power point tracking algorithms. Developing and verifying the performance of inverter maximum power point tracking (MPPT) algorithms is challenging. MPPT algorithms are complex, and under-the-sun testing with a comprehensive set of temperature and irradiance conditions is difficult, expensive and time consuming.

Use the Keysight PV8921A Photovoltaic Array Simulators in your design laboratory or on your manufacturing line to simulate the output characteristics of a real-world photovoltaic array. The PV8921A PV array simulator is an autoranging, programmable DC power source that can quickly simulate I-V curve characteristics under different environmental conditions (temperature, irradiance, age, cell technology and more), enabling you to quickly and comprehensively test your solar inverters.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight PV8921A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.