Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U01-2281866

Keysight N6755A

High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide

ID: U01-2281866
Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Actual instrument

Keysight N6755A

High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Limited configurability Additional software options may be available on request

List Price USD 6,022.00 Save 55%
USD 2,709.90 Excl. taxes.

Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Latvia within 1 week.
Request Quote

Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Keysight Used
Keysight N6755A
High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide
Configuration: 054, 760
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N6755A High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide

Keysight Used

Keysight  N6755A

From

USD 2,709.90 Save 55%


054HIGH-SPEED TEST EXTENSIONSInstalled
760OUTPUT DISCONNECT AND POLARITY REVERSAL RELAYSInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 447.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 180.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 360.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 540.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Output Ratings

  • Voltage: 20 V
  • Current: 50 A
  • Power: 500 W

Programming Accuracy (at 23°C ±5°C)

  • Voltage: 0.06% + 10 mV
  • Current: 0.1% + 30 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 5 mV
  • Voltage rms: 1 mV
  • Current rms: 10 mA

The Keysight N6755A is a 500 W high-performance, autoranging DC power module that provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. Optional high-speed test extension offers an oscilloscope-like digitizer that increases measurement accuracy when viewing high-speed transient or pulse events within the device-under-test (DUT).

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB and LXI compliance are standard. Select from more than 30 different DC power modules ranging in capability from basic to high precision, and in power from 20-500 Watts.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N6755A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.