Keysight N9952A
FieldFox Handheld Microwave Analyzer / 300 kHz to 50 GHz
Keysight N9952A
FieldFox Handheld Microwave Analyzer / 300 kHz to 50 GHz
List Price USD 177,720.00 Save 75% USD 44,430.00 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N9952A
From
USD 44,430.00 Save 75%
License key for add. options: 010, 030, 208, 209, 210, 211, 212, 215, 233, 235, 236, 238, 302, 307, 308, 309, 310, 312, 330, 350, 351, 355, 356, 370, 377 will be provided via email.
010 | VECTOR NETWORK ANALYZER TIME DOMAIN | Installed |
030 | REMOTE CONTROL CAPABILITY | Installed |
208 | USB POWER SENSOR MEASUREMENTS VERSUS FREQUENCY | Installed |
209 | EXTENDED RANGE TRANSMISSION ANALYSIS (ERTA) | Installed |
210 | VECTOR NETWORK ANALYZER TRANSMISSION/REFLECTION | Installed |
211 | VECTOR NETWORK ANALYZER FULL 2-PORT S-PARAMETERS | Installed |
212 | 1-PORT MIXED-MODE S-PARAMETERS | Installed |
215 | TDR CABLE MEASUREMENTS | Installed |
233 | SPECTRUM ANALYZER | Installed |
235 | PRE-AMPLIFIER | Installed |
236 | INTERFERENCE ANALYZER AND SPECTROGRAM | Installed |
238 | SPECTRUM ANALYZER TIME GATING | Installed |
302 | USB POWER SENSOR SUPPORT | Installed |
307 | GPS RECEIVER | Installed |
308 | VECTOR VOLTMETER | Installed |
309 | DC BIAS VARIABLE-VOLTAGE SOURCE | Installed |
310 | BUILT-IN POWER METER | Installed |
312 | CHANNEL SCANNER | Installed |
330 | PULSE MEASUREMENTS | Installed |
350 | REAL-TIME SPECTRUM ANALYZER (RTSA) | Installed |
351 | I/Q ANALYZER | Installed |
355 | ANALOG DEMODULATION | Installed |
356 | NOISE FIGURE MEASUREMENTS | Installed |
370 | OVER THE AIR LTE FDD MEASUREMENTS | Installed |
377 | OVER THE AIR 5G TF MEASUREMENTS | Installed |
701 | CABLE AND ANTENNA ANALYZER | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 3,797.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 4,152.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 8,304.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 12,456.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 20,760.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Never Sacrifice Capability Or Portability
Keysight's FieldFox handheld analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the Keysight FieldFox configuration that best meets your needs.
- 300 kHz to 50 GHz frequency range
- Standard model includes cable and antenna analyzer.
- Expand capabilities with optional VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more.
- Save time by measuring DTF and TDR in the same sweep.
- Measure all four S-parameters simultaneously.
- Make accurate spectrum analyzer measurements (± 0.5 dB) without warm-up.
- Calibrate easily with QuickCal.
- Use the industry's lightest all-in-one analyzer at only 3.2 kg (7.1 lb).
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.