Keysight P9375A
Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
Keysight P9375A
Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
List Price USD 50,062.00 Save 55% USD 22,527.90 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight P9375A
From
USD 22,527.90 Save 55%
Missing external power supply. Please order Keysight Part Number: 0950-6128 to operate the unit.
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 2,318.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 2,292.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 4,584.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 6,876.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 11,460.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Exceptional Performance in a Small Package
Keysight’s P9375A Series is an affordable full two-port vector network analyzer (VNA) that dramatically reduces your size of test. You can control its compact chassis from an external computer with powerful processing capabilities.
- Compact, portable, and easy to connect
- Dramatically reduces your size of test
- Frequency range from 300 kHz up to 26.5 GHz
- Ability to extend the number of test ports (max 4-port)
- Same GUI and measurement science as Keysight high-performance VNAs
- Supports all Electronic Calibration (ECal) modules
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.