Keysight MSOX3104G
Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channel
Keysight MSOX3104G
Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channel
List Price JPY 4,074,373 Save 70% JPY 1,222,312 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight MSOX3104G
From
JPY 1,222,312 Save 70%
ADVMATH | Installed | |
D3000GENB | Installed | |
DVMCTR | Installed | |
EDK | Installed | |
MEMUP | Installed | |
MSO | Installed | |
RML | Installed | |
SGM | Installed | |
WAVEGEN | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | JPY 140,654 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | JPY 112,212 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | JPY 224,424 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | JPY 336,636 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | JPY 561,060 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 1 GHz
- 4 analog plus 16 digital channels
- Easily view and analyze your signals on the large 8.5-inch capacitive touch screen
- Isolate signals in seconds with exclusive Zone touch triggering
- See more signal detail with the 1,000,000 wfms/s update rate
- Capture more data with up to 4 Mpts memory
- Expand your measurement capabilities with full upgradability: add bandwidth and advanced application software at any time
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.