Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U08-2512379

Keysight 6813C

Performance AC Power Source / 1750 VA / 300 V / 13 A

ID: U08-2512379
Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Actual instrument

Keysight 6813C

Performance AC Power Source / 1750 VA / 300 V / 13 A

Used & Calibrated + Measurement Report
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Limited configurability Additional software options may be available on request

List Price USD 21,271.00 Save 55%
USD 9,571.95 Excl. taxes.

Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Iceland within 1 week.
Request Quote

Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Keysight Used
Keysight 6813C
Performance AC Power Source / 1750 VA / 300 V / 13 A
Configuration: 026, 230
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A

Keysight Used

Keysight  6813C

From

USD 9,571.95 Save 55%


02626 VOLT, 0.1 A, AUXILIARY REFERENCE OUTPUTInstalled
230191-254VAC OPERATION, 50/60HZInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 990.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 780.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 1,560.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 2,340.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 3,900.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • Maximize your investment with five instruments in one device
  • Increase your productivity with extensive built-in power measurement capabilities
  • Flexible IO: LAN/LXI Core, USB and GPIB
  • Lower your cost of ownership with global support & the longest standard warranty in the industry


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight 6813C Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.