Keysight N2127A
Infiniium UXR Real-Time Oscilloscope Calibration Module / 3.5mm
Keysight N2127A
Infiniium UXR Real-Time Oscilloscope Calibration Module / 3.5mm
List Price USD 32,449.00 Save 30% USD 22,714.30 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N2127A
From
USD 22,714.30 Save 30%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 1,212.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 2,424.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 3,636.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 6,060.00 |
- Calibrates UXR-Series Oscilloscopes with 13 to 33 GHz of bandwidth
- Ruggedized 3.5 mm Female probe head
- AutoProbe II interface
- 3.5 mm Male RF Cable input
- Probe Head Torque: 8 in-lb
Regular calibration is required to ensure your high-performance measurement equipment is operating to its specified performance. However, annual calibration cycles can come up at inconvenient times and encroach on project schedules or impact productivity. The Infiniium UXR-Series offers an optional self-calibration module capable of performing a full factory quality frame calibration. No longer do you have to lose productivity or time associated with sending your Infiniium UXR-Series oscilloscope in for calibration.
Calibrate one or more channels of your 13 to 33 GHz UXR oscilloscopes with N2127A, UXR’s 3.5 mm calibration module. It enables full factory quality frame calibration under the same environmental conditions as your DUT. An Indium Phosphide (InP) chipset, it generates a high-speed step to calibrate your channel. Time scale calibration is optionally supported with additional equipment. Included with the calibration module is a calibration certificate, 3.5 mm female to female adapter, and 40 GHz 50-Ohm SK-straight-Male SK-straight-Male coax cable.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.