Keysight MSOX2024A
Mixed Signal Oscilloscope / 200 MHz / 4 Analog Plus 8 Digital Channels
Keysight MSOX2024A
Mixed Signal Oscilloscope / 200 MHz / 4 Analog Plus 8 Digital Channels
List Price USD 5,914.00 Save 63% USD 2,188.18 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight MSOX2024A
From
USD 2,188.18 Save 63%
BW20 | Installed | |
DVM | DIGITAL VOLT METER -2.5-DIGIT DVM 5-DIGIT COUNTER, FIXED PERPETUAL LICENSE | Installed |
EDK | EDUCATION KIT FOR MSO X 2000 SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
MSO | Installed | |
RML | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 710.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 216.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 432.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 648.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 1,080.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
All the Basics, Plus Digital Channels
Sometimes you need a basic oscilloscope with a little more functionality — features like advanced waveform math, higher updates rates, or mixed signal capabilities. All of this is available in the InfiniiVision 2000 X-Series to enable you to perform deeper analysis in an entry-level oscilloscope.
- 200 MHz bandwidth
- 4 analog plus 8 digital channels
- easily view your signals on the 8.5-inch WVGA display
- capture more data with up to 1 Mpts memory
- see more signal detail with 200,000 waveforms/second update rate
- expand your measurement capabilities with full upgradeability: add 20 MHz function generator, 3-digit voltmeter, serial trigger and analysis, segmented memory, and mask testing at any time
- easily set up teaching labs with our free educator’s resource kit
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.