Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U08-2519646

Keysight U2063XA

USB Wide Dynamic Range Average & Peak Power Sensor / 10MHz to 33GHz

ID: U08-2519646
Keysight U2063XA USB Wide Dynamic Range Average & Peak Power Sensor / 10MHz to 33GHz
Keysight U2063XA USB Wide Dynamic Range Average & Peak Power Sensor / 10MHz to 33GHz
Keysight U2063XA USB Wide Dynamic Range Average & Peak Power Sensor / 10MHz to 33GHz
Keysight U2063XA USB Wide Dynamic Range Average & Peak Power Sensor / 10MHz to 33GHz
Keysight U2063XA USB Wide Dynamic Range Average & Peak Power Sensor / 10MHz to 33GHz
Keysight U2063XA USB Wide Dynamic Range Average & Peak Power Sensor / 10MHz to 33GHz
Actual instrument

Keysight U2063XA

USB Wide Dynamic Range Average & Peak Power Sensor / 10MHz to 33GHz

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Limited configurability Additional software options may be available on request

List Price EUR 11,407.00 Save 55%
EUR 5,133.15 Excl. taxes.

Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to France within 1 week.
Request Quote

Keysight U2063XA USB Wide Dynamic Range Average & Peak Power Sensor / 10MHz to 33GHz
Keysight Used
Keysight U2063XA
USB Wide Dynamic Range Average & Peak Power Sensor / 10MHz to 33GHz
Configuration: 100
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight U2063XA USB Wide Dynamic Range Average & Peak Power Sensor / 10MHz to 33GHz

Keysight Used

Keysight  U2063XA

From

EUR 5,133.15 Save 55%


100TYPE 3.5 MM (M) CONNECTORInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
EUR 1,958.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
EUR 360.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
EUR 720.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
EUR 1,080.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
EUR 1,800.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • 10 MHz to 33 GHz frequency range
  • USB connectivity with wide dynamic range of -70 to +26 dBm for small signal measurements
  • Fast real time measurement of 50,000 readings/sec
  • Variable Sampling Rate 1M samples/sec and Long Memory 1M samples data storage
  • Real-time measurement with zero dead time to ensure every single continuous pulse is measured
  • Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements
  • Internal zero and automatic calibration saves time and reduces measurement uncertainty

Accurately measure any modulated signal with the Keysight Technologies, Inc. U2040/53/63 & L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function.

The U2040/53/63 & L2050/60 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurement and analysis.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight U2063XA Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.