Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U08-2502257

Keysight RP7982A

Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC

ID: U08-2502257
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Actual instrument

Keysight RP7982A

Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC

Used & Calibrated + Measurement Report
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Limited configurability Additional software options may be available on request

List Price USD 46,141.00 Save 45%
USD 25,377.55 Excl. taxes.

Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Finland within 1 week.
Request Quote

Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight Used
Keysight RP7982A
Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC

Keysight Used

Keysight  RP7982A

From

USD 25,377.55 Save 45%

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 1,353.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 2,136.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 4,272.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 6,408.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 10,680.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • Output ratings: 1000 V, ±90 A, 30 kW.
  • Operate in two-quadrant mode as a power source and regenerative electronic load.
  • Maximize throughput with fast output speed and sub-millisecond command-processing time.
  • Create up to 600 kW power or loading through easy parallel connection.
  • Reduce the cost for cooling and electricity with an eco-friendly, regenerative design.
  • Save valuable rack space with a compact 5U-high size.
  • The system is part of Keysight’s HEV/EV Power Converter Test Solution.

Overview

The Keysight RP7982A regenerative power system is a single output, bidirectional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test (DUT). The regenerative capability enables the energy normally consumed to return to the grid cleanly, reducing energy consumption and cooling costs.

In addition, by combining the seamless source and load functionality into a compact 5U-high package, you save energy, floor space, and integration time. The RP7982A delivers a fast, accurate, and integrated regenerative power system.

The RP7982A is part of Keysight’s HEV/EV Power Converter Test Solutions that gives you the confidence needed to deploy high-voltage, high-power solutions to meet the fast-paced, high-growth demands of the HEV/EV market.

Download the BenchVue Basic app for free to control your instruments.

Reduce costs for cooling and electricity with an eco-friendly regenerative design

The regenerative capability of the RP7900 enables energy to be put back onto the grid cleanly, saving on costs associated with energy consumption and cooling while not interfering with the grid. When the RP7900 is sinking current either from rapid down-programming of the output or from discharging an energy source like a battery, it automatically returns the excess power to the grid.

The regenerative operation is automatic, so it requires no programming. To safeguard your DUT, the RP7900 provides “anti-islanding” that senses the grid is live before regenerating power back to it. With greater than 80% efficiency, the RP7900 helps you reduce energy consumption by using less electricity when sourcing or sinking and less heat dissipation, which lowers the air conditioning needed when sinking.

Additionally, the RP7900 provides clean regenerative operation by keeping the total harmonic distortion to a minimum of 2% (typical) at full load to minimize interference with other electronics.

Continuously source and sink current

The RP7900 can continuously sink up to 100% of its rated current for an indefinite time. The two-quadrant, bidirectional sourcing and sinking capability of the DC power supply allows for seamless, uninterrupted transitions between sourcing and sinking current without changing the power supply’s output characteristics or introducing disruptive behavior.

Accelerate test throughput with industry-leading specifications

Shaving seconds or even milliseconds off of test time can lead to significant savings for high-volume manufacturers, as throughput gains are a never-ending quest for test system designers. The RP7900 is a valuable tool for increasing throughput. It provides fast output speed, sub-millisecond command processing time (≤ 1 ms), and an output list capability that can help you achieve significant throughput gains in your testing.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight RP7982A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.