Keysight N7742C
Optical Multiport Power Meter / Analog Output
List Price USD 17,160.00 Save 45% USD 9,438.00 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N7742C
From
USD 9,438.00 Save 45%
210 | OPTICAL MULTIPORT POWER METER (2 CHANNEL), EXTENDED WAVELENGTH RANGE | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 594.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 912.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 1,824.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 2,736.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 4,560.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
With the new N7742C, Keysight extends the functionality of the popular N774-C optical power meter family. The new instrument offers models for wider wavelength range, analog feedback, and finer granularity of port count, while keeping the speed and logging performance of the well-established N7744C and N7745C.
Optional extended wavelength range
In addition to the standard operating wavelength range of 1250 nm to 1650 nm (options #200, #400), this can be extended down to 800 nm with options #210 and #410.
- -80 dBm to +10 dBm power range
Analog output port perfect for automated alignment
The N7742C optical power meter provides an analog voltage output that can be used as feedback for automated alignment applications. The voltage on each channel’s analog output port is configurable to be linearly or logarithmically proportional to the optical power level. The new logarithmic mode is very helpful for tracking the signal level over a wide dynamic range, like during probe adjustment.
- Standard BNC connector with 0 to 2V output
Two and four port with user-exchangeable connector receptacles
N7742C is available with two (option #200, #210) or four power sensor channels (option #400, #410). The connector style can be configured individually for each port by choosing from N7742FI (FC), N7742KI (SC), N7742LI (LC) and N7742VI (ST) connector interfaces.
GUI available via LAN or USB, no software installation required
The graphical user interface opens after accessing the instrument from your web browser. If a LAN connection is not available, it is sufficient to connect the instrument via USB to a PC. The instrument shows up as a new drive with a shortcut. A click on that shortcut lets any modern browser open a connection to the instrument: the graphical user interface appears. It’s as simple as that!
- Comprehensive hardware and trigger concept along with large memory lets adapt the power meter to many test needs
- Instrument programming code is compatible to the Lightwave solution platform
High-speed measurement data acquisition for swept-wavelength and transient measurements
- Short minimum averaging time of 1 µs and up to 250 kHz bandwidth
- Data acquisition with up to 1 Million samples per second and per port
- Memory for 1 M samples/port plus 1 M/port buffer for continuous logging with up to 3x faster data transfer
- Frequency response matched to averaging time and stable dark-current zeroing provide high dynamic range without distorting filter shapes at high sweep speed
Members of a growing family
The N7742C benefits from the N77-C’s family-wide, common trigger concept, and a modern, browser-accessible user interface, that makes it convenient to configure the instrument’s functionality. High-speed measurement data acquisition, faster data interfaces, the use of dual-ported RAM for uninterrupted simultaneous measurement and readout, and fast power range switching help avoid unnecessary delays in the measurement process as well as in post-processing.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.