Keysight 85093D
RF Electronic Calibration Module (ECal) / DC/300 kHz to 9 GHz / 3.5 mm / 2 port
Keysight 85093D
RF Electronic Calibration Module (ECal) / DC/300 kHz to 9 GHz / 3.5 mm / 2 port
List Price EUR 11,174.00 Save 45% EUR 6,145.70 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight 85093D
From
EUR 6,145.70 Save 45%
00F | BOTH 3.5MM CONNECTORS ARE FEMALE ON MODULE | Installed |
0DC | DC TO 9 GHZ | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | EUR 2,782.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | EUR 1,164.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | EUR 2,328.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | EUR 3,492.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | EUR 5,820.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- DC/300 kHz to 9 GHz frequency range.
- Fast full two-port calibration with a single connection.
- Simple non-insertable device calibration.
- NIST traceable accurate calibrations.
- Reduced connector wear.
- USB interface for direct control with PNA, ENA, PXIe and Streamline series of network analyzers.
- Reliable solid-state switching.
The Keysight 85093D RF electronic calibration (ECal) module makes the calibration of vector network analyzers fast, easy, and accurate. ECal is a precision, single-connection calibration technique for your vector network analyzer. Performing a full two-port calibration takes less than half the time and a number of connections using ECal versus mechanical calibration kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction, which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.
ECal modules are transfer standards capable of transferring the factory calibration accuracy to your network analyzer. The 85093D RF electronic calibration system is easily controlled by one of two methods depending on the network analyzer. The Keysight PNA and ENA series of network analyzers control the module directly through a USB interface.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.