Keysight DSO6104L
Oscilloscope / Low Profile / 1 GHz / 4 Analog Channels
Keysight DSO6104L
Oscilloscope / Low Profile / 1 GHz / 4 Analog Channels
List Price CNY 192,383.00 Save 85% CNY 28,857.45 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight DSO6104L
From
CNY 28,857.45 Save 85%
8MH | 8MPTS MEMORY UPGRADE FOR DSO6104L/DSO6054L SCOPES LICENSE - INSTALLED | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | CNY 4,909.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CNY 5,028.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CNY 10,056.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 1 GHz, 4 analog channels
- Identify elusive problems with a 4 GSa/s sample rate
- Easily capture signals while maintaining a high sample rate with up to 8 Mpts memory
- Save space with 1U-high 19-inch wide package
- Easy System Integration: LXI compliant, built-in web browser control, standard rack mount brackets and rack rails
- Full connectivity with USB, LAN, GPIB interfaces and XGA out
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.