Keysight DSO5012A
Oscilloscope / 5000 Series / 100MHz / 2 Channel
List Price CNY 38,365.48 Save 75% CNY 9,591.37 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight DSO5012A
From
CNY 9,591.37 Save 75%
E00 | Installed | |
MEM8M | Installed | |
MST | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | CNY 2,801.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Big scope performance in a small package
- 100 MHz
- 2 channels
- 2 GSa/s sample rate
MegaZoom III memory and display technology
- 8 Mpts acquisition memory standard
- Up to 100,000 waveform per second real-time update rate
- High-definition XGA (1024 x 768) display with 256 levels of intensity grading
Complete connectivity – standard
- USB (2 host ports, 1 device port), LAN, GPIB, 100 MBit LAN
- XGA display out
- Full remote control, including web browser interface
- LXI compliant
Keysight's 5000 series delivers our proprietary MegaZoom III technology in a small benchtop package. By combining fast sample rates with deep memory and impressive update rates, these scopes help you avoid the trade-offs associated with typical bench scopes.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.