Keysight N1912A
Power Meter / P-Series / Dual Channel
List Price CAD 26,862.36 Save 50% CAD 13,431.18 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N1912A
From
CAD 13,431.18 Save 50%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | CAD 657.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 708.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 1,416.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 2,124.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 3,540.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 30 MHz video bandwidth
- Single shot real time capture at 100 Msample/s per second
- Key Measurements: - peak, average, peak-to-average ratio, rise time, fall time and pulse width
- 22 Predefined formats: WiMAX, DME, HSDPA, etc.
- One screen view for pulse measurement analysis: Auto Scale, Auto Gate, Rise/Fall Time, Duty Cycle, etc.
- Internal Zeroing and Calibration while connecting to the DUT
When used with the N192XA wideband power sensors, the N1911/12A P-Series power meter provides a measurement frequency range from 50 MHz to 40 GHz with an internal zero and calibration capability.
- LXI-C Compliance
- Average triggering for average power measurement
- Versatile connectivity with USB, LAN and GPIB standard
- High Speed Complementary Cumulative Distribution Function (CCDF) statistical analysis
- Compatible with the industry standard 8480 and E-series sensors which provide a wide dynamic range from -70 to +44 dBm, and a frequency coverage from 9 kHz to 110 GHz.
- Compatibility with E932x power sensors
- Difference and ratio math functions : (A-B, B-A, A/B and B/A)
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.