Keysight E5071C-485
4-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
Keysight E5071C-485
4-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
List Price USD 73,262.00 Save 85% USD 10,989.30 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight E5071C-485
From
USD 10,989.30 Save 85%
485 | 4-PORT TEST SET, 100 KHZ TO 8.5 GHZ WITH BIAS TEES | Installed |
WXP | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 1,820.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 4,212.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 8,424.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 12,636.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
General-Purpose Network Analysis
Keysight’s E5071C ENA vector network analyzer delivers new standards in speed, accuracy, and versatility for vector network analysis. Designed with a wide range of measurement capability to meet multiple network analysis needs, the E5071C ENA offers efficiency and flexibility for both manufacturing and research and development applications in industries such as wireless communications, automotive, semiconductor, and medical.
- 2- or 4-port, 50 ohm, S-parameter test set
- Improve accuracy, yield and margins with wide dynamic range 130 dB, fast measurement speed 8 ms and excellent temperature stability 0.005 dB/°C
- Obtain design confidence through complete characterization of high-speed serial interconnects with enhanced time domain analysis option
- Flexible multiport configuration of up to 22 ports with E5092A
- Protect your investment with upgradability across all of the options
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.